【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   1 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Click the series name you are looking for. Digital Catalog Model Features SJ2000 SJ3000 Flow characteristics 4/2 → 3/5 (A/B → E) C [dm3/(s・bar)] b Cv Applicable cylinder size 0.13 0.11 0.36 0.56 0.08 0.12 o20 o25 Power consumption (W) 0.55 (Standard) 0.23 (With power saving circuit) !Low-profile cassette type with baseless structure !Takes up minimal space with a body width of 7.5 mm (SJ2000) or 10 mm (SJ3000). !Combination of the SJ2000 and the SJ3000 is possible. !A multi-pin connector makes it easy to add or subtract stations or to exchange valves. !One side solenoid !4 position, dual 3 port specifications available 0.4 (Standard) 0.15 (With power saving circuit) Model SJ3A6 Features !2 built-in spool valves !Possible to control vacuum adsorption and release with a single valve unit. !Width 10 mm (Same size as Series SJ3000) !With a restrictor that can adjust the flow rate of the release air. !Built-in replaceable filter on both vacuum and release sides. !Combination of the 4 port solenoid valve SJ2000/3000 is possible. (Made to Order) Operation can be made from the toolbar at the center of the lower portion of the screen. Click here to display the contents. Click here to download the PDF file.