【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   31 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SJ3000 for D-sub Connector SS5J3-60FD - U(S, R, RS) 12 L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 77.8 19 1 98 87.5 67.8 18 123 112.5 87.8 20.5 135.5 125 97.8 21.5 148 137.5 107.8 22.5 148 137.5 117.8 17.5 160.5 150 127.8 18.5 173 162.5 137.8 20 185.5 175 147.8 21 198 187.5 157.8 22 3 4 5 6 7 8 9 10 Note) For manifold dimensions including elbow fitting, refer to page 49. 2 4 2 4 3/5 1 2 4 D 2 4 D 4 2 12.8 32.1 15.4 15.6 23.6 31 (Pitch) P = 10 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" M5 x 0.8 One-touch fitting [4(A), 2(B) port] [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" PE X 3/5 1 AB OFF ON OFF ON 2 4 D LOCK FREE 54.5 58.2 46.2 19.3 (16.3) 10 (7) 30.6 9.9 5.3 17.5 (9.1) (1.8) 20.5 6.2 5 L1 L2 (L4) 8 35 5.5 L3 17.2 56.2 20.8 (8) 5.9 40. (45.9) 32.1 7.5 One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" (Connector entry direction upward) Applicable connector: D-sub {JIS-X-5101, MIL-C-24308} equivalent (For individual wiring) Manual override (Locking type: Press, then rotate.) 4(A) port side: Blue 2(B) port side: Yellow (When equipped with switch) (When equipped with switch) Switch 2 4 (Built-in silencer spec.) Silencer (Air discharge port) DIN rail holding screw DIN rail SOL.a: Orange SOL.b: Green Light/surge voltage suppressor (DIN rail mounting hole pitch: 12.5) [External pilot spec.] (Lead wire length) Approx. 300 Terminal no. 1 (Station n) (Station 1) Switch for locking a connector Valve lock switch Manual override switch ( C 6 : 1 8 . 1 ) N7: 20.6 (C 6 : 9 . 6 ) N7: 12.1 22 LOCK FREE 3.8 SS5J3-60LFD -ュ Cable connection 12 2 x M2.6 2 x No.4-40UNC [4(A) and 2(B) ports are in inches.] 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 Stations U side D side ( S l id e l o c k ing t y p e ) manual override Series SJ2000/3000 40