【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   46 / 111

BOOKをみる

10秒後にBOOKのページに移動します


ON OFF ON OFF (Station n) (Station 1) Switch (When equipped with switch) 7.5 40. 59.7 Light/surge voltage suppressor SOL.a: Orange SOL.b: Green 2 4 D 4 2 D 4 2 1 3/5 4 2 4 2 One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D: o8, o5/16" M5 x 0.8 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] (Pitch) P = 10 30.6 23.6 15.6 15.4 32.1 12.8 A B + - 24VDC +COM DIN rail DIN rail holding screw Silencer (Air discharge port) (Built-in silencer spec.) ( When equipped with switch) (For individual wiring) Valve lock switch Manual override switch 4(A) port side: Blue 2(B) port side: Yellow (Locking type: Press, then rotate.) Manual override Applicable connector: 20 pin MIL type with strain relief (MIL-C-83503 compliant) 56.2 20.8 17.2 35 (1.8) (9.1) 5.3 9.9 5.5 30.3 L3 (L4) L2 (DIN rail mounting hole pitch: 12.5) L1 5 8 23.6 Power supply terminal D 4 2 1 3/5 4 2 One-touch fitting (X: External pilot port) Applicable tubing O.D: o4, o5/32" One-touch fitting (PE: Pilot EXH port) Applicable tubing O.D: o4, o5/32" 20.5 6.2 46.2 58.2 54.5 AB X PE (7) 10 (16.3) 19.3 PCW type (Lead wire length) Triangle mark location Approx. 300 30.6 U side D side ( C 6 : 1 8 . 1 ) N7: 20.6 ( C 6 : 9 . 6 ) N7: 12.1 Applicable tubing O.D: o2, o1/8" o4, o5/32" o6, o1/4" Dimensions L1 L2 L3 L4 L n 2 L: Dimensions n: Stations 110.5 100 83.7 13 1 98 87.5 73.7 12 123 112.5 93.7 14.5 135.5 125 103.7 15.5 148 137.5 113.7 16.5 148 137.5 123.7 11.5 160.5 150 133.7 12.5 173 162.5 143.7 14 185.5 175 153.7 15 198 187.5 163.7 16 3 4 5 6 7 8 9 10 [External pilot spec.] Note) For manifold dimensions including elbow fitting, refer to page 49. 5.8 . Height to manual override Push type manual override: 40.3 Locking type manual override: 40.5 SS5J3-60GD- S t a t i o n s U(S, R, RS) ( S l i d e lo c k in g t ype ) manual override 55 Series SJ2000/3000 Plug-in PC Wiring System with Power Supply Terminal Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7