【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   10 / 43

BOOKをみる

10秒後にBOOKのページに移動します


16.3 Approx. 300 (Lead wire length) 123.5 45 Max. 10 85 76 129.1 Applicable cable O.D. o4.5 to o7 Pg9 120.2 115.1 Approx. 300 (Lead wire length) 56 Approx. 300 (Lead wire length) 128.6 45 22.3 (22.5) (60) (50) (5.4) (45) 22 (Indicator light) . + Approx. 300 122.3 (Lead wire length) 26 4.5 3.5 (1.6) (9) 83.8 31 25.6 41.1 19 1.3 1/8 External pilot port (External pilot specification: R) Manual override 2 x o4.2 (For mounting) 1/4, 3/8 2(A) port NC X 2A 2.5 32 7 83.6 30.7 25.6 1/4, 3/8 1(P), 3(R) port o3.8 PE port. NO 1P 3R 31.5 23.5 39.6 4 40 45 2 x o4.2 (For mounting) (31.5) (Distance between ports) 89.2 [79.2] 79.2 [69.2] 131.5 Max. 10 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 . Refer to page 1857 separately when piping to PE port is required. (Mounting groove for M5 thread) Series VP500/Body Ported/Dimensions Grommet (G) DC without light/surge voltage suppressor Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Grommet (G) M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Series VP300/500/700 Pilot Poppet Type Body Ported/Single Unit 1839 SYJ VQZ VG VP3 VP