【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   11 / 43

BOOKをみる

10秒後にBOOKのページに移動します


34.3 Approx. 300 (Lead wire length) 146.5 63 152.1 Max. 10 94 103 Pg9 Applicable cable O.D. o4.5 to o7 138.1 143.2 Approx. 300 (Lead wire length) 74 Approx. 300 (Lead wire length) 151.6 63 40.3 Approx. 300 145.3 (Lead wire length) 106.8 (2) (9) 51.5 27.5 41 31 33 7.5 4.5 1.3 1/8 External pilot port (External pilot specification: R) 3/8, 1/2 2(A) port 2 x o5.2 (For mounting) Manual override NC X 2A 40 (31.5) (60) (74) (6.4) (63) (Indicator light) . + 9.4 38.5 31 51.5 56.5 63 2 x o5.2 (For mounting) 107.5 42 30.5 40 9 2.5 o4 PE port. 3/8, 1/2 1(P), 3(R) port NO 1P 3R 107.2 [97.2] 97.2 [87.2] 154.5 Max. 10 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 . Refer to page 1857 separately when piping to PE port is required. (Mounting groove for M6 thread) (43) (Distance between ports) Grommet (G) DC without light/surge voltage suppressor Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Series VP700/Body Ported/Dimensions Grommet (G) M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Series VP300/500/700 1840