【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   13 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Use external pilot type in the following cases: . For vacuum or for low pressure 0.2 MPa or less . Please consult with SMC for use in a vacuum hold application. . When having P port downsized in diameter . When using A port as the atmospheric releasing port, e.g. air blower . If manifold, external pilot piping can be centralized in manifold base. External Pilot VP344 VP544 VP744 Note) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature: 20°C, at rated voltage) Pressure specifications . It is in common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . Allowable voltage fluctuation is .15% to +5% of the rated voltage for 115 VAC or 230 VAC. . Since voltage drops due to the internal circuit in S, Z, T types (with power saving circuit), the allowable voltage fluctuation should be within the following range. 24 VDC: .7% to +10% 12 VDC: .4% to +10% Note) Refer to page 50 for details. Series VP300 Series VP500 Series VP700 Made to Order (Refer to page 1857 for details.) Pilot exhaust port with piping thread (M3) specification Triac output specification X500 X600 Low power consumption 1.5 W (DC) Possible to use as either a selector or divider valve Possible to change from N.C. to N.O. Possible to use in vacuum applications Up to .100 kPa . Refer to page 1862 for changing the type of actuation. Note) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Fluid Type of actuation Internal pilot Operating pressure range (MPa) External pilot Operating pressure range (MPa) Ambient and fluid temperature (°C) Max. operating frequency (Hz) Manual override Pilot exhaust type Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note) Enclosure Standard High-pressure type Standard High-pressure type Pilot pressure range Air N.C. or N.O. (Convertible) 0.2 to 0.7 0.2 to 1.0 .100 kPa to 0.7 .100 kPa to 1.0 Same as operating pressure (Min. 0.2 MPa) .10 to 50 (No freezing) 5 Individual exhaust Not required Unrestricted 300/50 Dust-tight (IP65 for D, Y, T) Non-locking push type Push-turn locking slotted type Push-turn locking lever type Specifications Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Surge voltage suppressor Indicator light 24, 12 24, 100, 110, 200, 220, 240 ±10% of rated voltage. Diode (Non-polar type: Varistor) LED (Neon bulb is used for AC mode of D, Y, T.) 1.5 (With light: 1.75) 1.5 (With light: 1.75) 1.55 (With light: 1.7) 1.5 (With light: 1.55) 1.5 (With light: 1.55) 1.55 (With light: 1.65) Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) DC AC (50/60 Hz) Standard 24 V 100 V 200 V 240 V G, H, L, M D, Y, T DC AC Solenoid Specifications Response Time Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Response time ms (at 0.5 MPa) 13 or less 17 or less 14 or less 18 or less 19 or less 22 or less Without light/surge voltage suppressor With light/surge voltage suppressor S, Z type 38 or less 42 or less 39 or less 43 or less 44 or less 47 or less R, U type 16 or less 20 or less 17 or less 21 or less 22 or less 25 or less AC 38 or less 42 or less 39 or less 43 or less 44 or less 47 or less Model Series VP300/500/700 0.55 Note) (With light only) [Starting 1.55, Holding 0.55] 0.75 Note) (With light only) [Starting 1.75, Holding 0.75] Power consumption (W) Apparent power (VA). 110 V [115 V] 220 V [230 V] With power saving circuit A 1842