【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   15 / 43

BOOKをみる

10秒後にBOOKのページに移動します


V211 Pilot valve assembly DIN connector (Refer to page 1860.) V212 Pilot valve assembly How to Order Pilot Valve Assembly When only the pilot valve assembly is replaced, it is not possible to change from V211 (Grommet or L/M-type) to V212 (DIN or Conduit type), or vice versa. Caution For V212 (DIN or Conduit type), the coil specification and voltage (including light/surge voltage suppressor) cannot be changed by changing the pilot valve assembly. Caution Tightening torque of the pilot valve assembly mounting screw M2.5: 0.32 N・m Caution VPョョョ 5 G Z ョ1 ョョョ 5 6 24 VDC 12 VDC Light/surge voltage suppressor DC AC Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Pressure specification Nil K Standard (0.7 MPa) High-pressure type (1.0 MPa) G H L LN LO M MN MO Grommet (Lead wire length 300 mm) Grommet (Lead wire length 600 mm) With lead wire Without lead wire Without connector With lead wire Without lead wire Without connector Electrical entry Coil specification Nil T Standard With power saving circuit (DC only) . T type is only available for DC mode. Note) There is no S option for AC mode, since a rectifier prevents surge voltage generation. When T is selected, only Z type of light/surge voltage suppressor is available. Rated voltage DC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC AC (50/60 Hz) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 1862 for details. Caution L-type plug connector M-type plug connector DIN or Conduit type 5 G Z 5 V 2 1 1 V 2 1 2 . Select from the below in accordance with the valve used. . LN and MN types are with 2 sockets. . Refer to page 1859 when different length of lead wire for L/M-type plug connector is required. Valve model: Grommet or L/M-type Note) Series VP300/500/700 1844