![]() |
【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 16 / 43 10秒後にBOOKのページに移動します |
Approx. 300 (Lead wire length) 97.3 66.7 38 X 102.9 Max. 10 106.7 97.7 Applicable cable O.D. o4.5 to o7 Pg9 X Approx. 300 (Lead wire length) 77.7 94 88.9 X 102.4 Approx. 300 (Lead wire length) 66.7 44 X 39 34 19.5 66.7 24 59 17.5 12 1/8, 1/4 1(P) port M5 x 0.8 External pilot port PE port. (o3.8) X 19.5 12 1/8, 1/4 2(A) port 1.3 96.1 35 Approx. 300 (Lead wire length) 43 57.6 6.7 2 x o4.2 30 11.2 (For mounting) Manual override NO 2A NC 1P NC 18.5 12 1/8, 1/4 3(R) port 3R 43.7 18.5 (Indicator light) + . 110.9 [100.9] 100.9 [90.9] 105.3 Max. 10 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 X . Refer to page 1857 separately when piping to PE port is required. Series VP300/Base Mounted/Dimensions Grommet (G) Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Series VP300/500/700 Pilot Poppet Type Base Mounted/Single Unit 1845 SYJ VQZ VG VP3 VP |