【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   19 / 43

BOOKをみる

10秒後にBOOKのページに移動します


. + +. .+ .+ +. . + Rated voltage How to Order Valve Series VP300/500 Low Wattage Specification VP 3 4 2 R Y 5 D Z E 1 02 T A F Series 3 5 VP300 VP500 1 2 3 4 5 6 100 VAC 200 VAC 110 VAC 220 VAC 24 VDC 12 VDC Pilot type Low wattage type Nil R Internal pilot External pilot Bracket Nil F Without bracket With bracket. Thread type Nil F N T Rc, M5 G NPT NPTF Note) Only DIN and conduit terminal types are available for AC mode. Refer to the electrical entry for details. Body Ported Base Mounted RoHS . Body ported only Port size Body Ported Symbol 01 02 03 Port size VP300 VP500 1/8 1/4 3/8 Symbol Nil 01 02 03 Port size VP300 VP500 Without sub-plate. 1/8 1/4 3/8 Base Mounted . With a gasket and two mounting bolts. Note) Refer to page 1848. 2 4 Body ported Base mounted Body type 41 42 Mountable manifold Light/Surge voltage suppressor and common specifications Nil RUSZ Without light/surge voltage suppressor With surge voltage suppressor (DC only, Non-polar) With light/surge voltage suppressor (DC only, Non-polar) With surge voltage suppressor (DC only) With light/surge voltage suppressor D and Y are not available D and Y are not available DOZ and YOZ are not available Type of actuation A B N.C.(Normally closed) N.O.(Normally open) Manual override Nil DE Non-locking push type Push-turn locking slotted type Push-turn locking lever type G: Lead wire length 300 mm L: With lead wire (Length 300 mm) M: With lead wire (Length 300 mm) MN: Without lead wire D: With connector H: Lead wire length 600 mm LN: Without lead wire LO: Without connector MO: Without connector DO: Without connector Grommet L-type plug connector 24 VDC, 12 VDC/100 VAC, 110 VAC, 200 VAC, 220 VAC 24 VDC, 12 VDC 100 VAC, 110 VAC, 200 VAC, 220 VAC M-type plug connector DIN terminal Electrical entry Y: With connector YO: Without connector . LN and MN types are with 2 sockets. . Y type DIN terminal complies with EN-175301-803C (former DIN 43650C). Refer to page 1861-3 for details. . When using IP65, select the main/pilot valve common exhaust type. (Except VF1000) CEcompliant DC AC Note) Note) B 1847-1