【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   20 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Solenoid Specifications Response Time Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Power consumption (W) Apparent power (VA). Surge voltage suppressor Indicator light 24, 12 100, 110, 200, 220 ±10% of rated voltage. 0.35 {With light: 0.4 (With light of DIN terminal: 0.45)} Diode (DIN terminal, Non-polar type: Varistor) LED (Neon bulb is used for AC mode of D and Y.) 0.78 (With light: 0.87) 1.15 (With light: 1.30) 0.78 (With light: 0.81) 1.18 (With light: 1.22) 0.86 (With light: 0.97) [0.94 (With light: 1.07)] 1.27 (With light: 1.46) [1.39 (With light: 1.60)] 0.86 (With light: 0.89) [0.94 (With light: 0.97)] 1.30 (With light: 1.34) [1.42 (With light: 1.46)] Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D) DIN (43650B) terminal (Y) DC AC (50/60 Hz) Standard 100 V 200 V 110 V [115 V] 220 V [230 V] G, H, L, M D, Y . It is in common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . Allowable voltage fluctuation is .15% to +5% of the rated voltage for 115 VAC or 230 VAC. . Since voltage drops due to the internal circuit in S and Z types, the allowable voltage fluctuation should be within the following range. 24 VDC: .7% to +10% 12 VDC: .4% to +10% Note) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Fluid Type of actuation Internal pilot operating pressure range (MPa) External pilot operating pressure range (MPa) Ambient and fluid temperature (°C) Max. operating frequency (Hz) Manual override Pilot exhaust type Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note) Enclosure Air N.C. or N.O. (Convertible) 0.2 to 0.7 .100 KPa to 0.7 Equivalent to operating pressure (Min. 0.2) .10 to 50 (No freezing) 5 Individual exhaust Not required Unrestricted 150/30 Dustproof (IP65 for D and Y) Pilot pressure range VP300 VP500 VP342Y VP344Y VP542Y VP544Y 16 16 31 31 40 40 45 45 21 21 36 36 40 40 44 44 Response time ms (at 0.5 MPa) Without light/surge voltage suppressor With light/surge voltage suppressor S, Z type R, U type AC type Note) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage) Series Type of actuation DC AC Non-locking push type Push-turn locking slotted type Push-turn locking lever type Series VP300/500 Low Wattage Specification Body Ported/Base Mounted 1847-2 SYJ VQZ VG VP3 VP