【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 24 / 43 10秒後にBOOKのページに移動します |
|
How to Order Valve (With a gasket and two mounting bolts) VP 3 4 4 5 G 1 A Series 3 5 7 VP300 VP500 VP700 Type of actuation A B N.C. (Normally closed) N.O. (Normally open) Pilot type Nil R Internal pilot External pilot Light/surge voltage suppressor DC AC Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Manual override Pressure specification Nil K Standard (0.7 MPa) High-pressure type (1.0 MPa) Electrical entry Coil specification Nil T Standard With power saving circuit (DC only) Note) Be sure to select the power saving circuit type when it is continuously energized for a long time. (Refer to page 1861 for details.) . T type is only available for DC mode. When T is selected, only Z type of light/surge voltage suppressor is available. (Note that when the electrical entry of DIN terminal type without connector is selected, only DOS and YOS are available.) Note) There is no S option for AC mode, since a rectifier prevents surge voltage generation. . In the DIN terminal type, since a light is installed in the connector, DOZ, DOU, YOZ, YOU are not available. When using the surge voltage suppressor type, residual voltage will remain. Refer to page 1862 for details. Caution . LN and MN types are with 2 sockets. . Refer to page 1859 when different length of lead wire for L/M-type plug connector is required. . Refer to page 1860 for details on the DIN (EN175301-803) terminal. Note) With the same specifications as the DC type, all lead wire entries for the 24 VAC type are CE marking compliant. CEcompliant DC AC Note) . . . Made to Order Nil X500 X600 . Pilot exhaust port with piping thread (M3) specification (Refer to page 1857). Triac output specification (Refer to page 1857). Grommet Conduit terminal L-type plug connector M-type plug connector DIN terminal DIN (EN175301-803) terminal G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (length 300 mm) D: With connector Y: With connector T: Conduit terminal DO: Without connector YO: Without connector MN: Without lead wire MO: Without connector G: Lead wire length 300 mm H: Lead wire length 600 mm DC Without light/ surge voltage suppressor Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type [IP65 compatible] [IP65 compatible] [IP65 compatible] Note) Only DIN and conduit terminal types are available for AC mode. Refer to the electrical entry for details. Note) 5 6 24 VDC 12 VDC Rated voltage DC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC AC (50/60 Hz) . For low wattage specification, refer to “How to Order Valve” on page 1847-1. Series VP300/500/700 Pilot Poppet Type Common Exhaust Type 41 /Individual Exhaust Type 42 1849 SYJ VQZ VG VP3 VP |