【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   25 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Note) Supply pressure to 1(P) ports and exhaust pressure from 3(R) ports on both sides for 10 stations or more. Series VP300 Base model 1P (SUP) port type Piping specifications Common 3R (EXH) port type Common Individual Common Individual Common Individual Port size 1/4 3/8 1/2 Applicable valve VP344 VP544 VP744 Applicable stations Note) 2 to 20 stations 2 to 20 stations 2 to 20 stations W = 110n + 90 W = 190n + 150 W = 410n + 380 Manifold base Weight: W [g] Stations: n VP500 VP700 VV3P3-41 VV3P3-42 VV3P5-41 VV3P5-42 VV3P7-41 VV3P7-42 Description Blanking plate assembly (With a gasket and two mounting bolts) Part no. Applicable manifold base model VP300-25-1A VV3P3 VP700-25-1A VV3P7 VP500-25-1A VV3P5 Piping is concentrated on the base side. All external pilots are gathered in the base. Common external pilot port allows one piping. 2 types of exhaust ports Common or individual exhaust type are available. For individual exhaust type, exhaust can be restricted. Easy to change between N.C. and N.O. Type of actuation can be easily changed from normally closed to normally open by changing the direction of a valve and endplate only 180°. Manifold Specifications Manifold Option How to Order Manifold Assembly (Example) Port size: 1/4 VP344-5GZ1-B VP344-5GZ1-A VP300-25-1A Stations 3 2 1 D side U side Ordering example (VV3P3-41) . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. VV3P3-41-051-02 ・・・・・・・・・・・・・・・・・・・・ 1 set (Type 41, 5-station manifold base part no.) . VP300-25-1A ・・・・・・・・・・・・・・・・・・・・・・・ 1 set (Blanking plate assembly part no.) . VP344-5GZ1-A ・・・・・・・・・・・・・・・・・・・・ 2 sets (N.C. type part no.) . VP344-5GZ1-B ・・・・・・・・・・・・・・・・・・・・ 2 sets (N.O. type part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. VV3P3-41-051-02 VV3P5-42-053-03 . Refer to page 1862 for changing the type of actuation. Series VP300/500/700 1850