【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   26 / 43

BOOKをみる

10秒後にBOOKのページに移動します


NO NC + . 2A 2A 3R 1P 3R 1P 3R 1P 3R 1P 3R 1P 50.1 80.2 96.1 57.6 26.2 Approx. 300 (Lead wire length) 96.1 57.6 26.2 28 L2 7.5 L1 28 57.2 37.5 11 72.5 50 27 17.5 30.5 24 13.5 M5 x 0.8 Common external pilot port (External pilot specification: R) PE port. (o3.8) (Indicator light) (Station n) (Station 1) N.O. N.C. 2 x o6.5 (For mounting) Manual override (Pitch) P = 27.5 1/4 1(P), 3(R) port 1/4 2(A) port (Pitch) P = 27.5 80.2 51.5 Approx. 300 (Lead wire length) 97.3 120.2 111.2 Max. 10 102.9 Applicable cable O.D. o4.5 to o7 Approx. 300 91.2 Pg9 (Lead wire length) 94 88.9 80.2 57.5 Approx. 300 102.4 (Lead wire length) 124.4 [114.4] 114.4 [104.4] Max. 10 105.3 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 3R 1P . Refer to page 1857 separately when piping to PE port is required. Series VP300/Dimensions Type 41/Common exhaust: VV3P3-41ュ- 1-02 Grommet (G) Station n L1 L2 2 stations 83.5 68.5 111 96 138.5 123.5 166 151 193.5 178.5 221 206 248.5 233.5 276 261 303.5 288.5 331 316 358.5 343.5 386 371 413.5 398.5 441 426 468.5 453.5 496 481 523.5 508.5 551 536 578.5 563.5 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 stations Stations Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Series VP300/500/700 Pilot Poppet Type Common Exhaust Type 41 /Individual Exhaust Type 42 1851 SYJ VQZ VG VP3 VP