【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 28 / 43 10秒後にBOOKのページに移動します |
|
NO NC . + 2A 2A 3R 1P 3R 1P 3R 1P 3R 1P 3R 1P 92.5 63.8 Approx. 300 (Lead wire length) 123.5 132.5 123.5 Max. 10 129.1 Pg9 Applicable cable O.D. o4.5 to o7 Approx. 300 103.5 (Lead wire length) 120.2 115.1 92.5 69.8 Approx. 300 (Lead wire length) 128.6 61.3 31 L2 7.5 L1 Approx. 300 (Lead wire length) 122.3 83.8 41.1 122.3 83.8 41.1 31 92.5 69.5 47.5 13.5 23.5 60 33 42 30 20.5 (Pitch) P = 33 N.O. N.C. PE port. (o3.8) M5 x 0.8 Common external pilot port (External pilot specification: R) (Pitch) P = 33 (Station n) (Station 1) 2 x o7.2 (For mounting) Manual override 3/8 1(P), 3(R) port (Indicator light) 3/8 2(A) port 136.7 [126.7] 126.7 [116.7] Max. 10 131.5 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 3R 1P . Refer to page 1857 separately when piping to PE port is required. Station n L1 L2 2 stations 95 80 128 113 161 146 194 179 227 212 260 245 293 278 326 311 359 344 392 377 425 410 458 443 491 476 524 509 557 542 590 575 623 608 656 641 689 674 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 stations Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Series VP500/Dimensions Type 41/Common exhaust: VV3P5-41ュ- 1-03 Grommet (G) Stations Series VP300/500/700 Pilot Poppet Type Common Exhaust Type 41 /Individual Exhaust Type 42 1853 SYJ VQZ VG VP3 VP |