【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 29 / 43 10秒後にBOOKのページに移動します |
|
1P 1P 1P 1P . + NO NC 1P 3R 3R . + 2A 2A 132.5 123.5 Max. 10 129.1 Pg9 Applicable cable O.D. o4.5 to o7 Approx. 300 103.5 (Lead wire length) 120.2 115.1 92.5 69.8 Approx. 300 (Lead wire length) 128.6 61.3 16.5 28.5 31 31 L2 7.5 L1 Approx. 300 (Lead wire length) 122.3 83.8 41.1 122.3 83.8 41.1 31 92.5 69.5 47.5 13.5 23.5 60 42 30 (Pitch) 3/8 P = 33 3(R) port (Pitch) P = 33 N.O. N.C. PE port. (o3.8) M5 x 0.8 Common external pilot port (External pilot specification: R) (Pitch) P = 33 (Station n) (Station 1) 2 x o7.2 (For mounting) Manual override 3/8 1(P) port (Indicator light) 3/8 2(A) port 92.5 63.8 Approx. 300 (Lead wire length) Max. 10 131.5 123.5 136.7 [126.7] 126.7 [116.7] Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 1P . Refer to page 1857 separately when piping to PE port is required. L1 L2 95 80 128 113 161 146 194 179 227 212 260 245 293 278 326 311 359 344 392 377 425 410 458 443 491 476 524 509 557 542 590 575 623 608 656 641 689 674 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Type 42/Individual exhaust: VV3P5-42ュ- 3-03 Grommet (G) Stations Series VP500/Dimensions Station n 2 stations 20 stations Series VP300/500/700 1854 |