【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   2 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Series VP300/500/700 3 Port Solenoid Valve [Low wattage specification] [With power saving circuit] [Starting 1.55 W, Holding 0.55 W] [Standard] . Conventional model: 2.0 W With DC light . Series VP300 P.2266 RoHS Selectable power consumption! 0.4 w 0.55 w 1.55 w Electrical power waveform of energy saving type Applied voltage Standard With power saving circuit 40 ms 24 V 0 V 1.55 W 0.55 W 0 W Energy saving Power consumption is reduced by power saving circuit. Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state.(Effective energizing time is over 40 ms at 24 VDC.) Refer to electrical power waveform as shown below. . VP300/500 0.35 W (Without light) 0.4 W (With light) Power consumption Low wattage specification added P.1847-1 撮uilt-in full-wave rectifier (AC) 鮮oise reduction Noise is considerably reduced by changing it to DC mode with a full-wave rectifier. 然educed apparent power Conventional 5.6 VA → 1.55 VA [Standard] 鮫onger life expectancy: 50 million cycles or more (Conventional: 20 million cycles) . Based on SMC test conditions. 撮uilt-in strainer in the pilot valve Unexpected troubles due to foreign matter can be prevented. Note) Be sure to mount an air filter on the inlet side. Rubber material: HNBR Ozone-resistant specification . The pilot valve poppet is made of FKM. Strainer Air Operated Valve Series VPA300/500/700 1831 SYJ VQZ VG VP3 VP A