【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 30 / 43 10秒後にBOOKのページに移動します |
|
NO NC 2A 2A . + 1P 3R 1P 3R 1P 3R 1P 3R 1P 3R 126 97.3 Approx. 300 146.5 (Lead wire length) 166 157 Max. 10 152.1 Applicable cable O.D. o4.5 to o7 137 Pg9 138.1 143.2 Approx. 300 (Lead wire 126 length) 103.3 Approx. 300 (Lead wire length) 151.6 78.2 37 L2 8 L1 Approx. 300 (Lead wire length) 145.3 106.8 51.5 145.3 106.8 51.5 55 40 24 86 48 32 126 103 63 19 37 N.O. N.C. (Pitch) P = 41 1/8 Common external pilot port (External pilot specification: R) 1/2 1(P), 3(R) port (Indicator light) 1/2 2(A) port (Pitch) P = 41 (Station n) (Station 1) PE port. (o4) 170.2 [160.2] 160.2 [150.2] Max. 10 154.5 Pg9 (Indicator light) Applicable cable O.D. o4.5 to o7 1P 3R . Refer to page 1857 separately when piping to PE port is required. Manual override 2 x o8.5 (For mounting) Station n L1 L2 2 stations 115 99 3 156 140 4 197 181 5 238 222 6 279 263 7 320 304 8 361 345 9 402 386 10 443 427 11 484 468 12 525 509 13 566 550 14 607 591 15 648 632 16 689 673 17 730 714 18 771 755 19 812 796 20 stations 853 837 Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Series VP700/Dimensions Type 41/Common exhaust: VV3P7-41ュ- 1-04 Grommet (G) Stations Series VP300/500/700 Pilot Poppet Type Common Exhaust Type 41 /Individual Exhaust Type 42 1855 SYJ VQZ VG VP3 VP |