【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   31 / 43

BOOKをみる

10秒後にBOOKのページに移動します


3R 3R 2A 2A NO NC . + 1P 1P 1P 1P 1P . + 126 97.3 Approx. 300 146.5 (Lead wire length) 166 157 Max. 10 152.1 137 Pg9 138.1 143.2 Approx. 300 (Lead wire 126 length) 103.3 Approx. 300 (Lead wire length) 151.6 78.2 24 37 34 37 L2 8 L1 Approx. 300 (Lead wire length) 145.3 106.8 51.5 145.3 106.8 51.5 55 40 86 32 126 103 63 19 37 (Pitch) 1/2 P = 41 3(R) port 2 x o8.5 (For mounting) N.O. N.C. (Pitch) P = 41 1/8 Common external pilot port (External pilot specification: R) 1/2 1(P) port (Indicator light) 1/2 2(A) port (Pitch) P = 41 (Station n) (Station 1) PE port. (o4) Max. 10 154.5 170.2 [160.2] 160.2 [150.2] Pg9 (Indicator light) 1P . Refer to page 1857 separately when piping to PE port is required. Manual override Applicable cable O.D. o4.5 to o7 Applicable cable O.D. o4.5 to o7 Station n L1 L2 2 stations 115 99 156 140 197 181 238 222 279 263 320 304 361 345 402 386 443 427 484 468 525 509 566 550 607 591 648 632 689 673 730 714 771 755 812 796 853 837 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 stations Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Type 42/Individual exhaust: VV3P7-42ュ- 3-04 Grommet (G) Stations Series VP700/Dimensions Series VP300/500/700 1856