【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 32 / 43 10秒後にBOOKのページに移動します |
|
1 Pilot Exhaust Port with Piping Thread (M3) Specification In this specification, piping to the pilot exhaust port (PE port) is available when the valve is used in an environment where the exhaust from the pilot valve is not allowable, or intrusion of ambient dust should be prevented. VP 4 ョョョ ョョョョ ョョョ 357 24 1 X500 Entry is the same as standard products. The specifications, performance and external dimensions are the same as those of standard models. How to Order Valve Pilot exhaust port (PE port) M3 x 0.5 2 Body Ported Interchangeable Specification with the Previous Valve Mounting Hole Pitch Type The mounting hole has been changed to the long type in order to provide interchangeability with the previous VP300/500 series. VP 42ョョョ ョョョ ョョョョ 35 1 X505 Entry is the same as standard products. The specifications, performance and external dimensions are the same as those of standard models. How to Order Valve Note) VP742 is not available because the mounting hole pitch is the same as the previous type. 15 21.5 22 28 VP342 VP542 Series VP300/500/700 Made to Order Please contact SMC for detailed dimensions, specifications, and lead times. 3 TRIAC Output Specification For AC type valve, use this specification when the pilot valve is not recovered even though valve power supply is turned OFF at the equipment using output unit with large leakage voltage over 8% of the rated voltage (TRIAC output such as PLC or SSR, etc.). Combination with low wattage specification is not possible. VP 4 ョョョョ1 ョ 357 ョョョ ョョョ ョ X600 How to Order Valve Entry is the same as standard products. Note) Rated voltage: AC type only 1857 SYJ VQZ VG VP3 VP |