【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   33 / 43

BOOKをみる

10秒後にBOOKのページに移動します


30 VP 4 Rubber Seal 3 Port/Pilot Poppet Type Series VP300/500/700 How to Order 3 4 1 D B A Body size 3 5 7 1/4 standard 3/8 standard 1/2 standard Rated voltage 5 6. 24 VDC 12 VDC Type of actuation 4 Common use to normally closed and normally open (Pilot) Body type 4 Base mounted 01 Conforming to CSA Standard Series VP solenoid valve Valve option Nil R. Standard (Internal pilot) External pilot . Semi-standard . Semi-standard Passage symbol A B N.C. (Normally closed) N.O. (Normally open) Thread type Nil F N T Rc G NPT NPTF Port size 01 02 Symbol Nil. Port size Rc (PT) VP344 Without sub-plate 1/8 1/4 VP544 VP744 . VP344, VP544, or VP744 only. Manual override Nil B. C. Push type Locking type (Slotted) Locking type (Manual) . Semi-standard Electrical entry D DO DIN terminal (with connector) DIN terminal (without connector) Caution Please refer to the product catalog (discontinued products) for safety instructions, specific product precautions, product specifications, dimensions, and model selection. However, be aware that the DIN connector differs from that of the standard model. 1857-1