【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 36 / 43 10秒後にBOOKのページに移動します |
|
Housing (Polarity indication) + . (Voltage symbol) (Location for light mounting) Terminal block 3 locations Tightening torque 0.4 to 0.5 N・m Terminal screw Tightening torque 0.5 to 0.6 N・m Set screw Grommet (Rubber) Washer Tightening torque 2.5 to 3.75 N・m Ground nut How to Use DIN Terminal The DIN terminal type with an IP65 enclosure is protected against dust and water, however, it must not be used in water. Caution Plug Connector Lead Wire Length How to Order Connector Assembly DC : V200-30-4A- 100 VAC : V200-30-1A- 200 VAC : V200-30-2AAC other voltages : V200-30-3AWithout lead wire : V200-30-A (With connector and 2 pcs. of socket) Caution Plug connector lead wires have a standard length of 300 mm, however, the following lengths are also available. How to Order Include the connector assembly part number together with the part number for the plug connector’s solenoid valve without connector. (Example) 2000 mm lead wire length DC AC VP342-5LO1-01A VP342-1LO1-01A V200-30-4A-20 V200-30-1A-20 Lead wire length Nil 6 10 15 20 25 30 50 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm Connection 1) Loosen the set screw and pull the connector out of the solenoid valve terminal block. 2) After removing the set screw, insert a flat head screwdriver, etc. into the notch on the bottom of the terminal block and pry it open, separating the terminal block and the housing. 3) Loosen the terminal screws on the terminal block, insert the core of the lead wire into the terminal, and attach securely with the terminal screws. In addition, when using the DC mode type with a surge voltage suppressor (polar: S and Z types), connect wires corresponding to the polarity (+ or .) that is printed on the terminal block. 4) Tighten the ground nut to secure the wire. In the case of connecting wires, select cabtire cords carefully because if those out of the specified range (o4.5 to o7) are used, it will not be able to satisfy IP65 (enclosure). Tighten the ground nut and set screw within the specified range of torque. Changing the entry direction After separating terminal block and housing, the cord entry direction can be changed by attaching the housing in the opposite direction. . Make sure not to damage elements, etc., with the lead wires of the cord. Precautions Plug in and pull out the connector vertically without tilting to one side. Applicable cable Cable O.D.: o4.5 to o7 (Reference) 0.5 mm2 to 1.5 mm2, 2-core or 3-core, equivalent to JIS C 3306 Applicable crimped terminal O terminal: R1.25-4M that is specified in JIS C 2805 Y terminal: 1.25-3L, which is released by JST Mfg. Co., Ltd. Stick terminal: Size 1.5 or shorter Series VP Specific Product Precautions 2 Be sure to read before handling. Refer to SMC website for Safety Instructions and 3/4/5 Port Solenoid Valves Precautions. 1859 SYJ VQZ VG VP3 VP |