【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   37 / 43

BOOKをみる

10秒後にBOOKのページに移動します


DC (ュZ) circuit LED R D + . LED: Light emitting diode D: Protective diode R: Resistor LED: Light emitting diode, R: Resistor NL: Neon bulb R: Resistor NL R R LED DC (ュU) circuit AC (ュZ) circuit (+) (.) Y type D type 10 11 5.5 8.5 Set screw Tightening torque 0.5 to 0.6 N・m Terminal block cover Tightening torque 0.5 to 0.6 N・m Ground terminal screw Terminal screw (2 locations) Tightening torque 0.5 to 0.6 N・m Grommet (Rubber) Washer Ground nut Tightening torque 2.5 to 3.75 N・m Terminal block cover assembly V200-66-2A Note) Order no. for 24 VAC specification is V200-61-5-B. 63 How to Order DIN Connector Caution Caution Without indicator light DC, AC, Other voltages : V200- -1 With indicator light DC Polar type (ュZ) : V200- -3- Non-polar type (ュU) : V200- -5- AC (ュZ) : V200- -7- Rated voltage 01 02 07 100/110 VAC [115 VAC] 200/220 VAC [230 VAC] 240 VAC Note) The 24 VAC specifications are the same as those in the DC (ュU) circuit diagram. Rated voltage 05 06 24 VDC 12 VDC Circuit with indicator light (Built-in connector) How to Use Conduit Terminal Connection 1) Loosen the set screw and remove the terminal block cover from the terminal block. 2) Loosen the terminal screws on the terminal block, insert the core of the lead wire or crimped terminal into the terminal, and attach securely with the terminal screws. In addition, when using the DC mode type with a surge voltage suppressor (polar: S and Z types), connect wires to terminal 1 and 2 corresponding to the polarity (+ or .) as shown on the right figure. 3) Secure the cord by fastening the ground nut. DIN (EN175301-803) Terminal Y type DIN terminal corresponds to the DIN connector with terminal pitch 10 mm, which complies with EN175301-803B. Since the terminal pitch is different from the D type DIN connector, these two types are not interchangeable. Connector specification 61 63 D type Y type In the case of connecting wires, select cabtire cords carefully because if those out of the specified range (o4.5 to o7) are used, it will not be able to satisfy IP65 (enclosure). Tighten the ground nut and set screw within the specified range of torque. Applicable cable Cable O.D.: o4.5 to o7 (Reference) 0.5 mm2 to 1.5 mm2, 2-core or 3-core, equivalent to JIS C 3306 Applicable crimped terminal O terminal: Equivalent to R1.25-3 that is specified in JIS C 2805 Y terminal: Equivalent to 1.25-3, which is released by JST Mfg. Co., Ltd. . Use O terminal when a ground terminal is used. Series VP Specific Product Precautions 3 Be sure to read before handling. Refer to SMC website for Safety Instructions and 3/4/5 Port Solenoid Valves Precautions. 1860