【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 3 / 43 10秒後にBOOKのページに移動します |
|
(P)1 2(A) 3(R) (P)1 2(A) 3(R) X (P)1 2(A) 3(R) (P)1 2(A) 3(R) (P)1 2(A) 3(R) X (P)1 2(A) 3(R) X (P)1 2(A) 3(R) Low wattage specification From page 1847-1 Power consumption: 0.35 W (Without light) 0.4 W (With light) Base mounted Body ported Solenoid valve Series Sonic conductance C [dm3/(s・bar)] Type of actuation Internal pilot N.C. Grommet Non-locking push type Push-turn locking slotted type Push-turn locking lever type L-type plug connector M-type plug connector DIN terminal DIN (EN1753 01-803) terminal Conduit terminal Internal pilot N.C. N.O. External pilot N.C. N.O. N.O. External pilot N.C./N.O. Port size Voltage Light/surge voltage suppressor Manual override Electrical entry VP300 VP500 VP700 VP300 VP500 VP700 12 VDC 24 VDC 24 VAC 100 VAC 200 VAC 110 VAC 220 VAC 240 VAC P. 1834 P. 1841 1/8 1/4 1/4 3/8 3/8 1/2 1/8 1/4 1/4 3/8 3/8 1/2 4.2 8.9 15.3 3.8 8.8 15.0 Series VP300/500/700 Model Selection by Operating Conditions q Solenoid Valve: Single Unit DC With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) AC With light/surge voltage suppressor 1832 |