【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   42 / 43

BOOKをみる

10秒後にBOOKのページに移動します


How to Use DIN Terminal 4. Precautions Plug in and pull out the connector vertically without tilting to one side. 5. Applicable cable Cable O.D: o3.5 to o7 (Reference) 0.5 mm2, 2-core or 3-core, equivalent to JIS C 3306 Pilot Valve Ground nut Washer Grommet (Rubber) (Voltage symbol) Refer to the table below. Terminal screw (3 locations) Set screw Housing (Location for light mounting) Terminal block Notch Tightening torque 1.65 to 2.5 N・m Tightening torque 0.3 to 0.4 N・m Tightening torque 0.2 to 0.25 N・m Light/Surge Voltage Suppressor Caution 1. L/M-type plug connector 2. DIN terminal With surge voltage suppressor (DS, DOS, YS, YOS) With indicator light (DZ, YZ) With light/surge voltage suppressor (DZ, YZ) Note) If a varistor surge voltage suppressor is used, there is some residual voltage to the protection element and rated voltage. Therefore, pay attention to the surge voltage protection on the controller side. Varistor LED Coil (., +) (+, .) LED Varistor Coil Coil Varistor (., +) (+, .) Varistor LED Coil (., +) (+, .) NL: Neon bulb NL Varistor Coil (~) (~) (~) (~) How to Use DIN Connector 1. ISO#: Conforming to EN-175301-803C (former DIN 43650C) (Distance between pins: 8 mm) The DIN terminal type with an IP65 (enclosure) is protected against dust and water, however, it must not be used in water. 2. Connection 1) Loosen the set screw and pull the connector out of the solenoid valve terminal block. 2) After removing the set screw, insert a flat head screwdriver, etc. into the notch on the bottom of the terminal block and pry it open, separating the terminal block and the housing. 3) Loosen the terminal screws (slotted head screw) on the terminal block, insert the core of the lead wire into the terminal according to wiring connection, and attach securely with the terminal screws. 4) Tighten the ground nut to secure the wire. 3. Changing the entry direction After separating the terminal block and housing, the cord entry direction can be changed by attaching the housing in a different direction (four directions at 90° intervals). . Make sure not to damage a light, etc., with the lead wires of the cord. DIN Connector Part No. Circuit diagram with light Rated voltage 24 VDC 12 VDC 100 VAC 200 VAC 110 VAC (115 VAC) 220 VAC (230 VAC) With indicator light Voltage symbol 24 V 12 V 100 V 200 V 110 V 220 V Part no. SY100-82-3-05 SY100-82-3-06 SY100-82-2-01 SY100-82-2-02 SY100-82-2-03 SY100-82-2-04 Rated voltage Common to all voltages Without indicator light DIN terminal (D) DIN terminal (Y) Voltage symbol None Part no. SY100-82-1 NL: Neon light R: Resistor LED: Light emitting diode R: Resistor AC circuit diagram DC circuit diagram LED R 1 2 NL R 1 2 Rated voltage 24 VDC 12 VDC 100 VAC 200 VAC 110 VAC 220 VAC Voltage symbol 24 V 12 V 100 V 200 V 110 V 220 V Part no. SY100-61-3-05 SY100-61-3-06 SY100-61-2-01 SY100-61-2-02 SY100-61-2-03 SY100-61-2-04 Without indicator light SY100-61-1 With indicator light Caution Low Wattage Specification (VP300/500) Specific Product Precautions 6 Be sure to read before handling. Refer to SMC website for Safety Instructions and 3/4/5 Port Solenoid Valves Precautions. The mounting of the low wattage type pilot valve is not interchangeable with that of the standard type. Additionally, be aware that the pilot valve cannot be replaced. 1861-3 SYJ VQZ VG VP3 VP A