【DO!BOOK・ページリンク】 1-p1831-1862-vp300_en 5 / 43 10秒後にBOOKのページに移動します |
|
How to Order Series VP300/500/700 Rubber Seal 3 Port/Pilot Poppet Type Body Ported/Single Unit VP 3 4 2 5 G 1 01 A Series 3 5 7 VP300 VP500 VP700 5 6 24 VDC 12 VDC Pilot type Nil R Internal pilot External pilot Bracket Nil F Without bracket With bracket Thread type Nil F N T Rc G NPT NPTF Light/surge voltage suppressor DC AC Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Port size 01 02 03 04 Symbol Port size VP300 1/8 1/4 3/8 1/2 VP500 VP700 Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Pressure specification Nil K Standard (0.7 MPa) High-pressure type (1.0 MPa) Electrical entry Grommet Conduit terminal L-type plug connector M-type plug connector DIN terminal DIN (EN175301-803) terminal G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (length 300 mm) D: With connector Y: With connector T: Conduit terminal DO: Without connector YO: Without connector MN: Without lead wire MO: Without connector G: Lead wire length 300 mm H: Lead wire length 600 mm DC Without light/ surge voltage suppressor Coil specification Nil T Standard With power saving circuit (DC only) Body ported Note) Be sure to select the power saving circuit type when it is continuously energized for a long time. (Refer to page 1861 for details.) . T type is only available for DC mode. When T is selected, only Z type of light/surge voltage suppressor is available. (Note that when the electrical entry of DIN terminal type without connector is selected, only DOS and YOS are available.) Note) There is no S option for AC mode, since a rectifier prevents surge voltage generation. . In the DIN terminal type, since a light is installed in the connector, DOZ, DOU, YOZ, YOU are not available. Rated voltage DC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC AC (50/60 Hz) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 1862 for details. . LN and MN types are with 2 sockets. Caution . Refer to page 1859 when different length of lead wire for L/M-type plug connector is required. . Refer to page 1860 for details on the DIN (EN175301-803) terminal. Note) With the same specifications as the DC type, all lead wire entries for the 24 VAC type are CE marking compliant. [IP65 compatible] [IP65 compatible] [IP65 compatible] Type of actuation A B N.C. (Normally closed) N.O. (Normally open) Made to Order Nil X500 . Pilot exhaust port with piping thread (M3) specification (Refer to page 1857). Interchangeable specification with the previous valve mounting hole pitch type (Refer to page 1857). Triac output specification (Refer to page 1857). X505 CEcompliant DC AC Note) . . . Note) Only DIN and conduit terminal types are available for AC mode. Refer to the electrical entry for details. Note) X600 1834 |