【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   6 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Low power consumption 1.5 W (DC) Possible to use as either a selector or divider valve Possible to change from N.C. to N.O. Possible to use in vacuum applications Up to .100 kPa Use external pilot type in the following cases: . For vacuum or for low pressure 0.2 MPa or less . Please consult with SMC for use in a vacuum hold application. . When having P port downsized in diameter . When using A port as the atmospheric releasing port, e.g. air blower External Pilot Specifications Solenoid Specifications Response Time Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Apparent power (VA). Surge voltage suppressor Indicator light 24, 12 24, 100, 110, 200, 220, 240 ±10% of rated voltage. Diode (Non-polar type: Varistor) LED (Neon bulb is used for AC mode of D, Y, T.) 1.5 (With light: 1.75) 1.5 (With light: 1.75) 1.55 (With light: 1.7) 1.5 (With light: 1.55) 1.5 (With light: 1.55) 1.55 (With light: 1.65) Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) DC AC (50/60 Hz) Standard 24 V 100 V 200 V 240 V G, H, L, M D, Y, T . It is in common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . Allowable voltage fluctuation is .15% to +5% of the rated voltage for 115 VAC or 230 VAC. . Since voltage drops due to the internal circuit in S, Z, T types (with power saving circuit), the allowable voltage fluctuation should be within the following range. 24 VDC: .7% to +10% 12 VDC: .4% to +10% Note) Refer to page 50 for details. Fluid Type of actuation Internal pilot Operating pressure range (MPa) External pilot Operating pressure range (MPa) Ambient and fluid temperature (°C) Max. operating frequency (Hz) Manual override Pilot exhaust type Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note) Enclosure Standard High-pressure type Standard High-pressure type Pilot pressure range Note) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) VP342 VP542 VP742 Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Standard (0.2 to 0.7) High-pressure type (0.2 to 1.0) Response time ms (at 0.5 MPa) 13 or less 17 or less 14 or less 18 or less 19 or less 22 or less Without light/surge voltage suppressor With light/surge voltage suppressor S, Z type 38 or less 42 or less 39 or less 43 or less 44 or less 47 or less R, U type 16 or less 20 or less 17 or less 21 or less 22 or less 25 or less AC 38 or less 42 or less 39 or less 43 or less 44 or less 47 or less Note) Based on dynamic performance test, JIS B 8374-1981. (Coil temperature: 20°C, at rated voltage) Model Pressure specifications DC AC Series VP300 Series VP500 Series VP700 Made to Order (Refer to page 1857 for details.) Pilot exhaust port with piping thread (M3) specification X500 Interchangeable specification with the previous valve mounting hole pitch type Triac output specification X505 X600 Air N.C. or N.O. (Convertible) 0.2 to 0.7 0.2 to 1.0 .100 kPa to 0.7 .100 kPa to 1.0 Same as operating pressure (Min. 0.2 MPa) .10 to 50 (No freezing) 5 Individual exhaust Not required Unrestricted 300/50 Dust-tight (IP65 for D, Y, T) Non-locking push type Push-turn locking slotted type Push-turn locking lever type . Refer to page 1862 for changing the type of actuation. Series VP300/500/700 Pilot Poppet Type Body Ported/Single Unit Power consumption (W) With power saving circuit 110 V [115 V] 220 V [230 V] 0.55 Note) (With light only) [Starting 1.55, Holding 0.55] 0.75 Note) (With light only) [Starting 1.75, Holding 0.75] 1835 SYJ VQZ VG VP3 VP A