【DO!BOOK・ページリンク】
1-p1831-1862-vp300_en   9 / 43

BOOKをみる

10秒後にBOOKのページに移動します


Approx. 300 (Lead wire length) 14 97.3 42.7 Max. 10 82.7 73.7 102.9 Pg9 Applicable cable O.D. o4.5 to o7 Approx. 300 (Lead wire length) 53.7 94 88.9 20 42.7 Approx. 300 (Lead wire length) 102.4 105.3 Max. 10 86.9 [76.9] 76.9 [66.9] (Indicator light) Pg9 Applicable cable O.D. o4.5 to o7 Series VP300/Body Ported/Dimensions Grommet (G) Grommet (G) DC without light/surge voltage suppressor M-type DIN terminal (D, Y) plug connector (M) L-type plug connector (L) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light 56.4 20.4 16 1.1 26.5 4.5 o3.8 PE port. 1/8, 1/4 1(P), 3(R) port NO 3R 1P Approx. 300 96.1 (Lead wire length) 3.4 (1.6) 1.3 21.5 0.8 (9) 20.4 16 57.6 26.2 11 M5 x 0.8 External pilot port (External pilot specification: R) 1/8, 1/4 2(A) port 2 x o3.2 (For mounting) Manual override X 2A NC 2.8 25 15 26.2 42.7 35 31 2 x o3.2 (For mounting) (17.5) (45) (54.5) (5.4) (35) 19.7 (Indicator light) . + (Mounting groove for M5 thread) (20.9) (Distance between ports) . Refer to page 1857 separately when piping to PE port is required. Series VP300/500/700 1838