【DO!BOOK・ページリンク】
1-p2361-2372-vr_en   10 / 14

BOOKをみる

10秒後にBOOKのページに移動します


.) The dispersion is shown excluding the first actuation when actuated 4 times continuously. Time delay Operating and fluid temperature Port size Flow-rate characteristics 0.5 to 60 s Repeatability. ±10% F.S. (Representative valve) Weight 500 g Supply pressure 0 to 1.0 MPa Model VR2110-01 Signal pressure 0.25 to 0.8 MPa .5 to 60°C (No freezing) 0.5 (P→A), 0.4 (A→R) 0.2 (P→A), 0.15 (A→R) Model/Specifications C[dm3/(s・bar)] b (A) (P) (R) 2 1 3 1 2 Example) is the point, which is set by the input signal pressure 0.25 MPa, with a delay time of 60 sec. With the same status, if the input signal pressure is increased to 0.8 MPa, the delay time varies to the point (. 40 sec). Transmitters: Time Delay Valve Series VR2110 2 3 1 4 6 7 5 8 Symbol Input Signal (PIL) vs. Time Delay Non-actuated Actuated before time set Actuated after time set Component Parts Construction Combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period. Time delay (sec) Signal pressure (MPa) Piping Length vs. Release Time Release time (sec) Piping length (m) Signal/Supply pressure Signal/Supply pressure VM1 VM2 If the input signal (PIL) is turned OFF, the release time of the time delay valve changes depending upon the effective area of the valve and the length of piping. Please refer to the above graph for the standard values. Spare tank Tank Needle Knob Note Note 1 8 Connecting port processing possible No. Description No. Description Valve body Differential piston Exhaust piston Needle Material Material ADC Brass, NBR Brass, NBR Brass Rubber lined Rubber lined Return spring Valve body Plunger Valve Steel ZDC POM NBR Platinum silver Platinum silver RoHS 2368