【DO!BOOK・ページリンク】
1-p2361-2372-vr_en   14 / 14

BOOKをみる

10秒後にBOOKのページに移動します


Stroke Panel mounting Clear cover Piston (Red, green, orange) Piston (Red, green) Operating pressure Ambient and fluid temp. Frequency Color of indicator Port size Weight Model VR3100-01R VR3100-01G VR3100-01O 0.1 to 0.8 MPa .5 to 60°C (No freezing) 100 c.p.m. or less Red Green Orange Rc 40g 1 8 No. 2 1 Description Aluminum alloy Material Note Indicator window 3 Acrylic Piston 4 POM Return spring 5 Stainless steel DY seal NBR Body Color of indicator Operating pressure Ambient and fluid temp. Frequency Port size Red Green Model VR3110-01R VR3110-01G 0.15 to 1.0 MPa .5 to 60°C (No freezing) 300 c.p.m. or less R Weight 6g 1 8 No. 2 1 Description Brass Material Note Piston A 3 POM Plug 4 PE Spring 5 Stainless steel O-ring NBR Body Model/Specifications Model/Specifications Construction Construction Dimensions Dimensions Symbol Symbol Indicates the presence of pneumatic pressure. It is equivalent to the pilot lamp of an electrical system. This is an ultra-compact air indicator light to monitor the presence of air pressure. It is equivalent to the pilot lamp of an electrical system. Series VR3100 Transmitters: Pneumatic Indicator Series VR3110 Transmitters: Miniature Pneumatic Indicator RoHS RoHS Panel R 1/8 Max. 9 2372