【DO!BOOK・ページリンク】
2-p0015-0019-cj1_en   3 / 6

BOOKをみる

10秒後にBOOKのページに移動します


When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Stroke length tolerance Mounting Lubrication Double acting, Single rod Air 1.05 MPa 0.7 MPa 0.2 MPa .10 to 70°C (No freezing) 50 to 500 mm/s None Basic style Not required (Non-lube) Specifications Model CJ1B4 Bore size (mm) 4 Standard stroke (mm) 5, 10, 15, 20 Model/Bore Size/Standard Stroke TU0425 TS0425 Tubing type Metric size Material Polyurethane Soft nylon Size O.D. 4 mm 4 mm Tube no. Bore size 2.5 mm 2.5 mm Applicable Tubing 4 2 OUT IN 12.6 9.4 0.2 2.52 1.88 0.3 3.78 2.82 0.4 5.04 3.76 0.5 6.30 4.70 0.6 7.56 5.64 0.7 8.82 6.58 Theoretical Output (N) 4 5 10 15 20 12.0 12.4 12.8 13.2 Weight Symbol Double acting, Single rod Without cushion Basic style Standard stroke (mm) 5, 10, 15, 20 Mounting style B Applicable tubing CJ1B 4 5 U4 Bore size 4 4 mm Symbol U4 Tubing material Size O.D. 4 mm 4 mm Bore size 2.5 mm 2.5 mm Be sure to read before handling. Refer to front matter 57 for Safety Instructions and pages 3 to 12 for Actuator and Auto Switch Precautions. Precautions Air Cylinder: Double Acting Series CJ1 Bore Size: o4 How to Order/Double Acting Polyurethane Soft nylon Formation of small series of a double acting cylinder (A cylinder with o4 bore has been added as a compact type to the existing CJ2: o6 double acting cylinder.) The fitting on the rod cover side has been provided with a variable piping direction. (The piping direction of the fitting on the rod cover side can move freely within a range of ±90°.) The piping direction of the fitting on the rod cover side varies within a range of ±90°. Piping Caution 1. Do not force to connect piping in such a way that the lateral force could be applied on a cylinder tube. This could cause a cylinder tube to slant and malfunction. Mounting Caution 1. Do not install by directly grasping the cylinder tube, as this could cause a tube to deform and malfunction. 2. Do not install it by directly grasping the piston rod with a pair of electrician’s pliers. Scratches on the piston rod would cause a bearing or rod seal to get damaged, malfunction, and leak air. Bore size (mm) Action Piston area (mm2) Rod size Operating pressure (MPa) (mm) Bore size (mm) (g) Cylinder stroke (mm) Weight +0.5 0 mm A 16