【DO!BOOK・ページリンク】 2-p0015-0019-cj1_en 5 / 6 10秒後にBOOKのページに移動します |
|
Specifications Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Stroke length tolerance Mounting Lubrication Single acting, Spring return Air 1.05 MPa 0.7 MPa 0.3 MPa .10 to 70°C (No freezing) 50 to 500 mm/s None Basic style Not required (Non-lube) TU0425 TS0425 Applicable Tubing Theoretical Output 2.5 4 1 2 OUT IN OUT IN 4.9 12.6 0.3 0.34 0.74 0.4 0.83 2.00 0.5 1.32 0.64 3.26 1.47 0.6 1.81 4.52 0.7 2.30 5.78 (N) Model/Bore Size/Standard Stroke Model CJ1B2 CJ1B4 Bore size (mm) 2.5 4 Standard stroke (mm) 5, 10 5, 10, 15, 20 Spring Force Bore size (mm) 2.5 4 Retracted side 1.13 3.04 Extended side 0.64 1.47 (N) Weight Bore size (mm) 2.5 4 (g) 5 1.5 3.7 10 2 4.6 15 5.6 20 6.5 Symbol Single acting, Spring return CJ1B 4 10 S U4 5, 10 5, 10, 15, 20 o2.5 o4 Bore size 24 2.5 mm 4 mm Standard stroke (mm) Single acting, Spring return Basic style Mounting style B Applicable tubing Symbol U4 Tubing material Size O.D. 4 mm 4 mm Bore size 2.5 mm 2.5 mm Be sure to read before handling. Refer to front matter 57 for Safety Instructions and pages 3 to 12 for Actuator and Auto Switch Precautions. Precautions Air Cylinder Single Acting: Spring Return Series CJ1 Bore Size: o2.5, o4 How to Order/Single Acting Polyurethane Soft nylon Piping Caution 1. Do not force to connect piping in such a way that the lateral force could be applied on a cylinder tube. This could cause a cylinder tube to slant and malfunction. Because this could cause a cylinder tube to tilt and malfunction. Mounting Caution 1. Do not use it in such a way that a load could be applied to the piston rod during the retraction. The spring that is built into the cylinder provides only enough force to retract the piston rod. Thus, if a load is applied, the piston rod will not be able to retract to the end of the stroke. 2. Do not install it by directly grasping the cylinder tube, as this could cause a tube to deform and malfunction. +0.5 0 mm Tubing type Metric size Material Polyurethane Soft nylon Size O.D. 4 mm 4 mm Model no. Bore size 2.5 mm 2.5 mm Bore size (mm) Operating direction Piston area (mm2) Rod size Operating pressure (MPa) (mm) 18 |