yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
2-p0021-0039-cjp_en@@@10 / 20

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Mounting Bracket Dimensions Flange: C(D)JP2F6 to 16 Flange Foot: C(D)JP2L6 to 16 Foot Clevis: C(D)JP2D6 to 16 Trunnion: C(D)JP2T6 to 16 Rotation angle Trunnion 6 10 16 Symbol Bore size 3.4 4.5 5.5 FC 1.6 1.6 2.3 FT 18.5 21 25.5 FW 24 28 36 FX 16 18 22 FY 32 37 49 FZ . Other dimensions are the same as basic mounting. 6 10 16 Symbol Bore size 6.5 7 10 X 10.5 12 16.5 Y 3.4 4.5 5.5 LC 11 13 18 LH 1.6 1.6 2.3 LT 21.5 25 32.5 LW 20 24 30 LX 28 33 43 LZ . Other dimensions are the same as basic mounting. Clevis 6 10 16 Symbol Bore size 3+0.040 0 5+0.065 0 6+0.065 0 11.5 18 22 GB Q 4 6.5 10 CD CK 6 10 16 Symbol Bore size 38 50.5 58 43 55.5 63 ZZ Without magnet Built-in magnet 34 44 48 39 49 53 Z Without magnet Built-in magnet 21 30.5 34 . 26 35.5 39 S Without magnet Built-in magnet 17 0 .0.5 22 0 .0.5 6 10 16 Symbol Bore size 3 5 6 CD 16 20 25 CH 4 6.5 10 CK 12 13.5 15 CT 1.6 1.6 2.9 CU 18 24 29 CX 3.4 4.5 5.5 CY 26 33 42 CZ Z ZZ 38 50.5 58 Without magnet 43 55.5 63 Built-in magnet Built-in magnet 39 49 53 Without magnet 34 44 48 T 20.4 23.9 31.7 Q 18.5 20.5 28 (mm) (mm) (mm) (mm) . Provided as guidelines. The values are varied depending on the condition. 54‹ 110‹ . A . B Applicable bore o6 o10 o16 62‹ 110‹ 55‹ 102‹ Pin Cylinder: Double Acting, Single Rod Series CJP2 FT Flange FX FZ 2 x oFC FY FW LT 2 x oLC LX X Y Foot LZ LH LW Q 2 x oCY CU CX Mounting dimensions of trunnion bracket CH T Q Trunnion Z + Stroke CK CZ 20‹ ZZ + Stroke CT Pin hole dia. oCD C-type retaining ring ZZ + Stroke Z + Stroke CK S + Stroke GB oCD with flange bushing (None for o6) . A . B 29 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ð® -Xð® Technical data