【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   11 / 20

BOOKをみる

10秒後にBOOKのページに移動します


C0.5C0.5 L1 A MM N oD L A MM W N RR oD L Material: Rolled steel Part no. I-P006A I-P010A I-P016A Applicable bore size (mm) 6 10 16 A 5 6.5 7 B 6 10 12 L1 12 16 19 L2 3.5 5.5 7 MM M3 x 0.5 M4 x 0.7 M5 x 0.8 NDH10 NX 3 5 6 R1 5 8 10 R2 4 6.3 7.8 U 5 7 9 3 5 6 +0.040 0 +0.048 0 +0.048 0 . Knuckle pin and retaining ring are included. Material: Rolled steel Part no. Y-P006A Y-P010A Y-P016A Applicable bore size (mm) 6 10 16 A 5 6.5 7 B 6 10 12 L 9 13.6 15.8 L1 12 16 19 L2 3.5 5.5 7 MM M3 x 0.5 M4 x 0.7 M5 x 0.8 NX 3 5 6 R1 5 8 10 R2 4 6.3 7.8 U 5 7 9 NDd9 3 5 6 .0.020 .0.045 .0.030 .0.060 .0.030 .0.060 NDH10 3 5 6 +0.040 0 +0.048 0 +0.048 0 W Single knuckle joint Double knuckle joint oND hole H10 Axis d9 Knuckle pin Mounting nut Rod end cap Rod end nut Trunnion pin Flat type: CJ-CFュュュ Round type: CJ-CRュュュ Material: Brass Part no. Applicable bore size (mm) 4 6 10 16 d M8 x 1.0 M10 x 1.0 M12 x 1.0 M14 x 1.0 H 3 3 3 4 B 10 14 17 19 C 11.5 16.2 19.6 21.9 Material: Iron Part no. Applicable bore size (mm) 4 6 10 16 d M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 H 1.6 1.8 2.4 3.2 B 4 5.5 7 8 C 4.6 6.4 8.1 9.2 Flat type CJ-CF004 CJ-CF006 CJ-CF010 CJ-CF016 Part no. Round type CJ-CR004 CJ-CR006 CJ-CR010 CJ-CR016 Applicable bore size (mm) A D L MM N RR W 5 6 8 10 4 6 10 16 6 8 10 12 9 11 13 15 M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 3 5 6 7 6 8 10 12 5 6 8 10 Material: Polyacetal NTJ-004 NTP-006 NTP-010 NTP-015 SNPS-004 SNP-006 SNP-010 SNP-015 . Included . Included Material: Stainless steel Part no. CT-P006 CT-P010 CT-P015 6 10 16 D d9 3 5 6 .0.020 .0.045 .0.030 .0.060 .0.030 .0.060 L 20.4 23.9 31.7 d 2.85 4.8 5.7 L1 17.6 20.5 28.1 m 0.75 1 1 t 0.65 0.7 0.8 Retaining ring Applicable bore size (mm) . Material: Stainless steel Part no. IY-P006 IY-P010 IY-P015 Applicable bore size (mm) 6 10 16 D d9 .0.020 3.0.045 5 6 .0.030 .0.060 .0.030 .0.060 L 9 13.6 15.8 d 2.85 4.8 5.7 L1 6.2 10.2 12.2 m 0.75 1 1 t 0.65 0.7 0.8 Retaining ring Clip C-type 3 C-type 5 C-type 6 Clip C-type 3 C-type 5 C-type 6 . L1 Series CJP2 Accessory Bracket Dimensions 30