【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   12 / 20

BOOKをみる

10秒後にBOOKのページに移動します


A B W Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height D-A9ュ(V), D-M9ュ(V), D-M9ュW(V), D-M9ュA(V) Note) Only adjust the setting position after confirming the auto switch is properly activated. Bore size A (When detecting at extended stroke end position) 5 st Applicable Auto Switches: D-A9ュ, D-A9ュV B (When detecting at retracted stroke end position) . 1 1 1 . 6 6 6 o4 o6 o10 o16 10 st . 11 11 11 15 st . 16 16 16 20 st . 21 21 21 25 st . 26 26 26 30 st . . 31 31 35 st . . 36 36 40 st (mm) . . 41 41 H1 . 13 16 18 H2 . 10 9.5 12 H3 . 20 19 24 Bore size A (When detecting at extended stroke end position) 5 st Applicable Auto Switches: D-M9ュ, D-M9ュV, D-M9ュW, D-M9ュWV, D-M9ュA, D-M9ュAV B (When detecting at retracted stroke end position) 4 5 5 5 9 10 10 10 o4 o6 o10 o16 10 st 14 15 15 15 15 st 19 20 20 20 20 st . 25 25 25 25 st . 30 30 30 30 st . . 35 35 35 st . . 40 40 40 st (mm) . . 45 45 H1 14.5 15 18 20 H2 11.5 11.5 10.5 13 H3 23 23 21 26 . H1 . H3 . H2 . 0 (zero) denotes the auto switch does not protrude from the end surface. Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Mounting: Clevis, Trunnion D-M9ュ D-M9ュW . 1 0 0 . 0 0 0 . 3 2 2 . 2 2 2 D-M9ュV D-M9ュWV D-A9ュ D-A9ュV W (mm) Bore size o4 o6 o10 o16 Auto switch model Mounting: Basic, Flange, Foot D-M9ュ D-M9ュW 6 6 2.5 2.5 4 4 0.5 0.5 8 8 4.5 4.5 6 6 2.5 2.5 D-M9ュV D-M9ュWV D-M9ュA D-M9ュAV D-M9ュA D-M9ュAV . 2 0 0 . 4.5 1 1 D-A96 D-A9ュV D-A90 D-A93 W (mm) Bore size Auto switch model o4 o6 o10 o16 Series CJP2 Auto Switch Mounting 1 31 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data