【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   15 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Mounting Mounting nut maximum tightening torque and panel width q Do not apply more torque than the maximum torque range when mounting the cylinder or bracket. Also, do not attach a panel with a thickness beyond the specified range. Caution Cylinder bore size o4 o6 o10 o16 M8 x 1 M10 x 1 M12 x 1 M14 x 1 6.2 12.5 21.0 34.0 Thread Maximum tightening torque (N・m) 3 4 4 5 A dimension maximum value (mm) w Do not apply more tightening torque than the below specified range when attaching a load on the rod end, rod end cap, single or double knuckle joint. Applicable bore size o4 o6 o10 o16 M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 0.1 0.3 0.8 1.6 Thread size Maximum tightening torque (N・m) A Panel mounting Panel maximum thickness Foot mounting Flange mounting Panel Foot bracket Flange bracket Series CJP2 Specific Product Precautions Be sure to read before handling. Please consult with SMC for the use other than the specifications. Rod end cap (flat type) mounting Rod end cap (round type) mounting Single knuckle joint mounting Double knuckle joint mounting Rod end load mounting Single knuckle joint Double knuckle joint Load Rod end cap (flat type) Disassembly and Maintenance Snap ring installation / removal 1. To replace seals or grease the cylinder during maintenance, use an appropriate pair of pliers (tool for installing a C-type retaining ring for hole). After re-installing the cylinder, make sure that the retaining ring is placed securely in the groove before supplying air. 2. To remove and install the retaining ring for the knuckle pin or the trunnion pin, use an appropriate pair of pliers (tool for installing a C-type retaining ring for hole). In particular, use a pair of ultra-mini pliers, for removing and installing the retaining rings on the o6 cylinder. Do not disassemble the CJP4 cylinder. Do not loosen or remove the head cover. Caution Rod end cap (round type) Piping The piping port size of CJ2ュ6 and CJP2ュ10 is M3 x 0.5. If using piping tube O.D. o6, piping is possible on M3 One-touch fittings (applicable tube O.D. o4) when used with a reducer (ex. KQ2R04-06 , KQ2L04-06 ). . For details of One-touch fittings, refer to Best Pneumatics No. 6. Caution 34