【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   19 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Air Air O-ring seal G E A C oFH8 B D CJPB4 CJPS4 CJPB6, 10, 15 CJPS6, 10, 15 C R B MM Exhaust port NN Rod end nut M3 x 0.5 oG H Z S A F oQ H H oQ Exhaust port C B R C0.3 E W NN MM A F E H S Z W K NN MM A W F E S Z H K NN MM oG Hose nipple 13 (12) A W F E S Z H K H oQ Rod end nut Refer to page 36. M5 x 0.8 o8.5 (o6.5) o6: C0.5 o10,15: C1 Without rod end thread Exhaust port C R B H oQ C R B M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 MM 10 12.5 14.5 16.5 5st Bore size (mm) 4 6 10 15 A 6 7 10 12 10 12 19 27 11.5 13.9 22 31 6 6 6 7 6.5 8.5 12 19 7.5 9 12 14 3.5 3.5 3.5 4.2 B C E G H K F M8 x 1.0 M10 x 1.0 M15 x 1.5 M22 x 1.5 7 9 13 20 16 18.5 20.5 23.5 24 25.5 27 29.5 32 32.5 34 36 3 3 4 5 23.5 27.5 32.5 37.5 31.5 34.5 39 43.5 39.5 41.5 46 50 2 3 5 6 NN R 5st 10st S 15st W Q 5st 10st Z 15st 18 19.5 21 22.5 10st 26 26.5 28 29 15st Bore size (mm) 4 6 10 15 (mm) Refer to page 39. Mounting dimensions of CJ-5H-6. ( ) denotes the dimensions of CJ-5H-4. Recommended Mounting Hole Dimensions for Embedded Type When embedded Machining dimensions for mounting 0 .0.5 Bore size (mm) Stroke 5 10 15 5 10 15 5 10 15 5 10 15 A 12 20 28 16 23 30 17 23.5 30.5 19 25 31.5 B 8.5 16.5 24.5 12.5 19.5 26.5 13.5 20 27 14.5 20.5 27 C 6 14 22 10 17 24 10.5 17 24 11.5 17.5 24 D 3.5 3.5 3.5 4.5 E M8 x 1.0 M10 x 1.0 M15 x 1.5 M22 x 1.5 F 6.5 8.5 12 19 G 3 3 4 5 4 6 10 15 Note) E and oF should be machined in a concentric manner. (mm) Dimensions: Panel Mount Type M2 x 0.4 M3 x 0.5 M4 x 0.7 M5 x 0.8 MM 13 12.5 14.5 16.5 5st Bore size (mm) 4 6 10 15 A 6 7 10 12 10 12 19 27 11.5 13.9 22 31 3 6 6 7 6.5 8.5 12 19 7.5 9 12 14 . 3.5 3.5 4.2 B C E G H K F M8 x 1.0 M10 x 1.0 M15 x 1.5 M22 x 1.5 7 9 13 20 16 18.5 20.5 23.5 24 25.5 27 29.5 32 32.5 34 36 3 3 4 5 23.5 27.5 32.5 37.5 31.5 34.5 39 43.5 39.5 41.5 46 50 2 3 5 6 NN R 5st 10st S 15st W Q 5st 10st Z 15st 21 19.5 21 22.5 10st 29 26.5 28 29 15st Bore size (mm) 4 6 10 15 (mm) C0.3 oGd9 o0.4 Dimensions: Embedded Type Rod end nut Refer to page 36. oGd9 o0.8 o6: C0.5 o10,15: C1 Without rod end thread Exhaust port Series CJP 38