【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   3 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Stroke Bore size (mm) 5 10 15 20 25 30 35 40 4 11 13 15 17 . . . . 6 16 18 21 23 25 . . . 10 27 29 32 35 37 40 43 45 16 42 46 50 54 58 63 67 71 Unit: g Bore size 4 6 10 16 B 14 14 15 20 A 29 + stroke (34 + stroke) 33 + stroke (38 + stroke) 39.5 + stroke (44.5 + stroke) 43.5 + stroke (48.5 + stroke) C 14.5 16.5 19 24.5 Dimensions Unit: mm Weight A C B (CDJP2B4-10D) . ( ): Dimension for built-in magnet type Note 1) A stroke of 20 is available with a standard product only. Note 2) Bore size of o4 is available with basic mounting only. B C A B C A Panel mount type (CJPB4-5) Embedded type (CJPS4-5) Stroke (mm) Bore size (mm) 5 10 15 4 10 13 15 6 10.6 13.1 15.6 10 28 33 38 15 75 82 92 Unit: g Bore size A 4 6 10 15 5st 23.5 27.5 32.5 37.5 10st 31.5 34.5 39 43.5 15st 39.5 41.5 46 50 B 10 12 19 27 C 11.5 13.9 22 31 Unit: mm Series CJP2 Action Mounting Note 2) Basic Flange Foot Clevis Trunnion Bore size (mm) 4 6 10 16 Standard stroke (mm) 5, 10, 15 (20) Note 1) 5, 10, 15, 20, 25 5, 10, 15, 20, 25, 30, 35, 40 5, 10, 15, 20, 25, 30, 35, 40 Series CJP Action Double acting, Single rod Single acting, Spring return Mounting Panel mount type, Embedded type Bore size (mm) 4 6 10 15 Standard stroke (mm) 5, 10, 15 5, 10, 15 5, 10, 15 5, 10, 15 Dimensions Weight Single acting /Series CJP Variation Scale :100% Scale :100% o2 One-touch Fittings o2 Miniature Fittings Series M o2 Polyurethane Tubing Series TU o2 Speed Controller Series AS Related Products Refer to Best Pneumatics No. 6. Small and Light Double acting /Series CJP2 Full length: Shortened by 6 to 9.5 mm Weight: Reduced by 55 to 65% New aluminum body is light weight compared with the conventional CJP series. (Compared with the basic model CJP cylinder without auto switch) 22