【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   4 / 20

BOOKをみる

10秒後にBOOKのページに移動します


CJP2 F 10 15 CDJP2 F 10 15 D D M9BW With auto switch (Built-in magnet) Double acting S B F L D T Basic Flange Foot Clevis Trunnion Mounting Standard Built-in Symbol magnet Mounting . Bore size of 4 mm is available with basic mounting only. . Mounting bracket is shipped together (but not assembled). . Trunnion mounting type is shipped after assembled. 4 6 10 16 4 mm 6 mm 10 mm 16 mm Bore size o4 o6 o10, o16 5, 10, 15, (20) Note) 5, 10, 15, 20, 25 5, 10, 15, 20, 25, 30, 35, 40 Cylinder standard stroke (mm) Note) A stroke of 20 is available with a standard product only. Nil Without auto switch Auto switch . For the applicable auto switch model, refer to the below table. Nil S 2 pcs. 1 pc. Number of auto switches Made to Order (Refer to page 24.) . Lead wire length symbols: 0.5 m ・・・・・・ Nil (Example) M9NW 1 m ・・・・・・ M M9NWM 3 m ・・・・・・ L M9NWL 5 m ・・・・・・ Z M9NWZ . Auto switches marked with “ア” are made to order specification. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . Auto switches are shipped together, (but not assembled). .. The D-A9ュ(V) switch is not attachable to o4. Applicable Auto Switches / For detailed auto switch specifications, refer to page 1559 through to 1673. IC circuit . IC circuit . IC circuit . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Relay, Grommet Yes 24 V . PLC . Diagnostic indication (2-color) Water resistant (2-color indication) Relay, PLC . . 100 V 100 V or less . 24 V Yes . No Grommet Indicator light IC circuit . IC circuit . . . . . . . A96.. A93.. A90.. A96V.. A93V...2 A90V.. 5 V 12 V 5 V, 12 V 3-wire (NPN equiv.) 2-wire Wiring (Output) Load voltage DC AC Auto switch model Electrical entry direction Perpendicular In-line Lead wire length (m). 0.5 (Nil) 3 (L) 5 (Z) Pre-wired Applicable load 1 connector (M) How to Order Standard Built-in magnet Nil B With thread Without thread Rod end thread Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDJP2B6-20 Special function Electrical entry Reed Solid state auto switch Type auto switch .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Pin Cylinder: Double Acting, Single Rod Series CJP2 o4, o6, o10, o16 23 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data A