【DO!BOOK・ページリンク】
2-p0021-0039-cjp_en   7 / 20

BOOKをみる

10秒後にBOOKのページに移動します


Construction CュJP2B4 CュJP2B6 CュJP2B10, 16 Built-in magnet Built-in magnet Built-in magnet !4 !5 i t y !1 o !0 !2 r u q w !4 !5 i !1 o r !0 !2 w t e u q !5 !4 i e u q !1 o r !0 !3 !2 t w Body Head cover Piston rod Piston Retaining ring Seal retainer Mounting nut Rod end nut Bumper Piston seal Rod seal Gasket Piston gasket Magnet Magnet retainer o4, o6, o10 o16 o4 o6, o10 o16 o4 o6, o10, o16 o4, o6, o10 o16 Aluminum alloy Brass Aluminum alloy Stainless steel Stainless steel Brass Aluminum alloy Tool steel Special steel Brass Steel Urethane rubber NBR NBR Stainless steel + NBR NBR NBR . Brass Aluminum alloy Hard anodized Electroless nickel plated Chromated Chromated Phosphate coating Nickel plated Electroless nickel plated Zinc chromated Chromated 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 Component Parts No. Description Material Note . Seal kit includes a grease pack (5 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-L-005 (5 g) CJP2B6D-PS CJP2B10D-PS CJP2B16D-PS 6 10 16 Replacement Parts: Seal Kit Standard Bore size (mm) Kit no. Contents Set of left nos. !0, !1, !2. . Seal kit includes a grease pack (5 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-F-005 (5 g) CJP2B6D-XB6-PS CJP2B10D-XB6-PS CJP2B16D-XB6-PS 6 10 16 XB6/Heat-resistant cylinder (.10 to 150°C) Bore size (mm) Kit no. Contents Set of left nos. !0, !1, !2. . Seal kit includes a grease pack (5 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-T-005 (5 g) CJP2B6D-XB7-PS CJP2B10D-XB7-PS CJP2B16D-XB7-PS 6 10 16 XB7/Cold-resistant cylinder Bore size (mm) Kit no. Contents Set of left nos. !0, !1, !2. . Seal kit includes a grease pack (5 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-L-005 (5 g) CJP2B6D-XC22-PS CJP2B10D-XC22-PS CJP2B16D-XC22-PS 6 10 16 XC22/Fluororubber seal Bore size (mm) Kit no. Contents Set of left nos. !0, !1, !2. Series CJP2 26