【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   10 / 19

BOOKをみる

10秒後にBOOKのページに移動します


R0.5 Corner of the cover 2 x P NN Width across flats KA MM Width across flats B1 NA NA oI .0.1 CX.0.2 S + Stroke 1.5 Effective thread length FL G G L U RR oCI oD H1 AL A H F Z + Stroke ZZ + Stroke Corner of the cover 2 x P NN Width across flats B1 Width across flats KA MM NA NA oI CZ +0.2 CX+0.1 CL S + Stroke F 1.5 Effective thread length FL G G L U oCI RR H oD H1 AL A Z + Stroke ZZ + Stroke R0.5 oEh8 oEh8 Single Clevis (C) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 CI 24 30 30 38 CD 9 9 9 10 CX 10 10 10 15 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 L 30 30 30 39 Bore size 20 25 32 40 NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 RR 9 9 9 11 S 55 56 62 67 U 14 14 14 18 Z 116 120 126 148 ZZ 125 129 135 159 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 Double Clevis (D) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 CD 9 9 9 10 CI 24 30 30 38 CL 25 25 25 41.2 CX 10 10 10 15 CZ 19 19 19 30 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 Bore size 20 25 32 40 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 RR 9 9 9 11 S 55 56 62 67 U 14 14 14 18 Z 116 120 126 148 ZZ 125 129 135 159 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 L 30 30 30 39 . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . A clevis pin and retaining rings (split pins for o40) are shipped together. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Single Clevis (C): CュM3C Bore size Stroke Double Clevis (D): CュM3D Bore size Stroke oCDH10 +0.058 0 oCD hole H10 Axis d9 +0.058 0 .0.040 .0.076 Series CM3 Air Cylinder Short Type Standard: Double Acting, Single Rod Dimensions 273 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data