【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   11 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Width across flats ュNA Width across flats ュNA Corner of the cover 2 x P 2 x NN Width across flats B2 Width across flats B1 MM Width across flats KA R0.5 TZ TX .0.025 oTDe9 .0.061 oTY S + Stroke ZZ + Stroke oD 1.5 F Effective thread length 2 x FL oEh8 G G H1 TT oI AL A Z H ZZ + Stroke Corner of the cover 2 x NN 2 x P Width across flats B1 MM Width across flats KA Width across flats B2 TZ TX .0.025 oTDe9 .0.061 oTY R0.5 S + Stroke F 1.5 Effective thread length 2 x FL G G H1 oI TT oD AL A H Z + Stroke ZZ + Stroke oEh8 Rod Trunnion (U) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 B2 26 32 32 41 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 24 30 34.5 42.5 NA 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 Bore size 20 25 32 40 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 S 55 56 62 67 TD 8 9 9 10 TT 10 10 10 11 TX 32 40 40 53 TY 32 40 40 53 TZ 52 60 60 77 Z 26 29 29 36.5 ZZ 99 103 109 125 Boss-cut Bore size (mm) 20 25 32 40 ZZ 86 90 96 109 Head Trunnion (T) Bore size (mm) 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 B2 26 32 32 41 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H 31 34 34 42 H1 5 6 6 8 I 27.9 33.4 37.4 46.4 KA Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 NA 24 30 34.5 42.5 Bore size 20 25 32 40 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P S 55 56 62 67 TD 8 9 9 10 TT 10 10 10 11 TX 32 40 40 53 TY 32 40 40 53 TZ 52 60 60 77 Z 91 95 101 114.5 ZZ 101 105 111 125 0 .0.033 0 .0.033 0 .0.033 0 .0.039 E 20 26 26 32 Boss-cut . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Rod Trunnion (U): CュM3U Bore size Stroke Head Trunnion (T): CュM3T Bore size Stroke M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 Series CM3 Dimensions 274