【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   13 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Single Knuckle Joint (mm) I-020B, I-032B Material: Carbon steel I-040B Material: Free-cutting steel Double Knuckle Joint (mm) U1 14 14 20 Part no. I-020B I-032B I-040B Applicable bore size 20 25, 32 40 A 46 48 69 A1 16 18 22 E1 20 20 24 L1 36 38 55 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 9 9 12 +0.058 0 +0.058 0 +0.070 0 NX .0.1 .0.2 .0.1 .0.2 .0.1 .0.3 9 9 16 NDH10 R1 10 10 15.5 Y-020B, Y-032B Material: Carbon steel Material: Carbon steel Material: Carbon steel Y-040B Material: Cast iron Part no. Y-020B Y-032B Y-040B A 46 48 68 A1 16 18 22 E1 20 20 24 L 25 25 49.7 L1 36 38 55 MM M8 x 1.25 M10 x 1.25 M14 x 1.5 NX +0.2 +0.1 +0.2 +0.1 +0.3 +0.1 9 9 16 NZ 18 18 38 R1 5 5 13 U1 14 14 25 Included pin part no. CDP-1 CDP-1 CDP-3 size Type C9 for axis Type C9 for axis o3 x 18 l ND 9 9 12 Applicable bore size 20 25, 32 40 Retaining ring Split pin . A knuckle pin and retaining rings (split pins for o40) are included. CDP-1 CDP-2 CDP-1 Material: Carbon steel CDP-3 Material: Carbon steel o o o o o o x . Use a thin wrench when tightening the piston rod. oND hole H10 Axis d9 oND hole H10 Axis d9 Double Clevis Pin (mm) Double Knuckle Joint Pin (mm) Bore size/o20, o25, o32 Bore size/o40 Bore size/o20, o25, o32 Bore size/o40 Retaining ring: Type C9 for axis Retaining ring: Type C9 for axis Split pin: o3 x 18 l . Retaining rings (split pins for o40) are included. . Retaining rings (split pins for o40) are included. Drill through MM A1 U1 L1 oE1 oND oE1 MM A1 NX R1 oND R1 U1 L1 A A NX MM MM A1 U1 L1A oE1 oE1 A1 U1 L1 A R1 R1 NX NZ L NX NZ L o 2 x o3 Drill through Split pin: o3 x 18 l Series CM3 Dimensions of Accessories 1 276