【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   14 / 19

BOOKをみる

10秒後にBOOKのページに移動します


oLD LR LG L LV LX LF LE LY LT LH oLC hole +0.15 +0.05 Axis .0.040 .0.076 L1 od m m t L t oD oD oC H B d C B d oD H oD H C B d CM-E020B CM-E032B 20, 25 32, 40 Applicable bore size Part no. Rod End Nut (mm) Trunnion Nut (mm) Mounting Nut (mm) Material: Carbon steel Material: Carbon steel Material: Carbon steel Part no. NT-02 NT-03 NT-04 Applicable bore size 20 25, 32 40 B 13 17 22 C 15.0 19.6 25.4 D 12.5 16.5 21.0 d M8 x 1.25 M10 x 1.25 M14 x 1.5 H 5 6 8 Part no. SN-020B SN-032B SN-040B Applicable bore size 20 25, 32 40 B 26 32 41 C 30 37 47.3 D 25.5 31.5 40.5 d M20 x 1.5 M26 x 1.5 M32 x 2.0 H 8 8 10 Part no. TN-020B TN-032B TN-040B Applicable bore size 20 25, 32 40 B 26 32 41 C 28 34 45 D 25.5 31.5 40.5 d M20 x 1.5 M26 x 1.5 M32 x 2 H 10 10 10 Pivoting Clevis Bracket (For CM3E) (mm) Pivoting Clevis Bracket Pin (For CM3E) (mm) Material: Carbon steel Material: Carbon steel CM-E020B CM-E032B 20, 25 32, 40 Applicable bore size Dd9 .0.040 .0.076 8 10 .0.040 .0.076 LD 6.8 9 LC 8 10 L 24.5 34 LE 22 25 LF 15 15 LG 30 40 Included pin part no. LH 30 40 LR 10 13 LT 3.2 4 LX 12 20 LY 59 75 LV 18.4 28 CD-S02 CD-S03 Part no. CD-S02 CD-S03 Applicable bore size 20, 25 32, 40 d 7.6 9.6 L 24.5 34 L1 19.5 29 m 1.6 1.35 Note) Retaining rings are included. t 0.9 1.15 Type C8 for axis Type C10 for axis Part no. Included retaining ring Note 1) A pivoting clevis bracket pin and retaining rings are included. Note 2) It cannot be used for the single clevis (CM3C) and double clevis (CM3D) types. Dimensions of Accessories Series CM3 277 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data