【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   15 / 19

BOOKをみる

10秒後にBOOKのページに移動します


6.8 x 3.4 oTD o6.8 51 40 3.2 LX LZ TX Z 7.5 20.5 40 57 t t m m od oDd9 L +0.15 oCD +0.05 17±0.2 25 o6.8 7.5 40 R3.4 3.4 R3.4 6.8 57 28 3.2 5.2 40 R11 17±0.2 25 o6.8 40 7.5 R3.4 3.4 R3.4 6.8 +0.15 oCD +0.05 57 28 3.2 5.2 40 R11 L1 A° o6.8 6.8 x 3.4 oCD B° 90° Z + Stroke 7.5 20.5 40 57 51 40 3.2 LX LZ CX o6.8 6.8 x 3.4 oTD Z + Stroke 20.5 7.5 40 57 TX LX LZ 3.2 40 51 Pivoting Bracket Pivoting Bracket Pin 拘ingle Clevis (C) 抗od Trunnion (U) 工ead Trunnion (T) Rotating Angle Note 1) A pivoting bracket pin and retaining rings are not included with the pivoting bracket. Note 2) The above dimensions are for the male rod end type. Bore size A° A°+ B°+ 90° (mm) 20 25, 32 40 25 21 26 B° 85 81 86 200 192 202 Part no. CD CM-B020 Note 2) CM-B032 CM-B040 8 9 10 Mounting Part no. Applicable bore size CX Z + Stroke CD CM3C (Single clevis) CM-B032 CM-B040 116 120 126 148 20 25 32 40 10 15 9 10 LX 44 49 LZ 60 65 (mm) Note 1) A pivoting bracket pin and retaining rings are not included with the pivoting bracket. Note 2) The above dimensions are for the male rod end type. Note) Retaining rings are included with the pivoting bracket pin. . Pivoting brackets consist of a set of two brackets. Mounting Part no. Applicable bore size Rod trunnion Z TX TD CM3U, CM3T (Rod trunnion, Head trunnion) CM-B020 CM-B032 CM-B040 26 29 36.5 Head trunnion Z + Stroke 91 95 101 114.5 20 25 32 40 32 40 53 8 9 10 LX 66 74 87 LZ 82 90 103 (mm) (mm) (mm) Part no. d Applicable bore size Included retaining ring 20, 25, 32 40 CDP-1 CD-S03 Type C9 for axis Type C10 for axis Dd9 9.0.040 .0.076 10.0.040 .0.076 8.6 9.6 L 25 34 L1 19.2 29 m 1.75 1.35 t 1.15 1.15 Note 1) A pivoting bracket pin and retaining rings are not included with the pivoting bracket. Note 2) CM-B020 is applicable only for trunnion type. Dimensions Series CM3 Dimensions of Accessories 2 278