【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   16 / 19

BOOKをみる

10秒後にBOOKのページに移動します


A A A .Hs A 22 (24) B .Hs 16 24.5 (22) B .Hs 16 20 (22) B .Hs 16 22 B A B .Hs 16 .Hs 16 A B .Hs 24.5 A B .Hs 24.5 A B .Hs A B .Hs .Hs A B A B 16 Series CM3 Auto Switch Mounting 1 Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height Solid state auto switch Reed auto switch ( ): Dimension of the D-M9ュA. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. ( ): Dimension of the D-A96. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. ( ): Dimension of the D-M9ュAV. A and B are the dimensions from the end of the head cover/rod cover to the end of the auto switch. D-M9ュ D-M9ュW D-M9ュA D-M9ュV D-M9ュWV D-M9ュAV D-H7ュ/H7ュW/H7NF/H7BA/H7C D-G5NT D-G39A/K39A D-A9ュ D-C7/C8/C73C/C80C D-B5/B6/B59W D-A33A/A34A D-A44A D-A9ュV 279 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data