【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   17 / 19

BOOKをみる

10秒後にBOOKのページに移動します


20 25 32 40 Hs 22.5 25 28.5 32.5 Hs 25.5 28 31.5 35.5 Hs 25 27.5 31 35 Hs 60 62.5 66 70 Hs 69.5 72 75.5 79.5 D-G5NT D-H7C D-B5ュ D-B64 D-B59W D-G39A D-K39A D-A3ュA D-C73C D-C80C D-A44A Hs 23.5 26 29.5 33.5 D-M9ュV D-M9ュWV D-M9ュAV D-A9ュV D-M9ュ D-M9ュW D-M9ュA D-A9ュ D-H7ュ D-H7ュW D-H7NF D-H7BA D-C7/C8 (mm) A 6.5 6.5 6.5 8.5 B 5.5 6.5 6.5 8.5 A 3.5 3.5 3.5 5.5 B 2.5 3.5 3.5 5.5 A 0 0 0 2 B 0 0 0 2 A 5.5 5.5 5.5 7.5 B 4.5 5.5 5.5 7.5 A 2 2 2 4 B 1 2 2 4 D-C73C D-C80C A 0.5 0.5 0.5 2.5 B 0 0.5 0.5 2.5 D-B54 D-B64 A 10 10 10 12 B 9 10 10 12 D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) D-A9ョ(V) D-B59W D-H7C D-H7BA D-H7NF D-G5NT A 6 6 6 8 B 5 6 6 8 D-A3ョA D-A44A D-G39A Note 2) D-K39A Note 2) (mm) 20 25 32 40 Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height Auto Switch Proper Mounting Position Auto switch model Bore size Auto switch model Bore size Auto Switch Mounting Height Note 1) Adjust the auto switch after confirming the operating condition in the actual setting. Note 2) The D-G39A/K39A cannot be mounted on the bore size o20. Note 3) For the combination of the following auto switches, bore sizes and mounting positions, the auto switch cannot be mounted to the port side. . D-G5ュ type: On the head side and the rod side of the bore size o32 . D-B5ュ/B64 types (except B59W) ・・・ On the head side of the bore size o20, o32, On the rod side of the bore size o32 Series CM3 Auto Switch Mounting 2 280