【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   18 / 19

BOOKをみる

10秒後にBOOKのページに移動します


A 15 B 3.5 D-M9ョ D-M9ョW D-M9ョA D-A9ョ D-M9ョV D-A9ョV 5 10 10 5 5 5 10 5 10 15 10 15 20 20 20 25 15 20 15 20 20 25 30 25 30 35 55 55 60 50 35 25 35 60 70 80 70 75 110 20 + 35 (n = 2, 4, 6…) (n . 2) 2 55 + 35 (n = 2, 3, 4, 5…) (n . 2) 55 + 35 (n = 2, 3, 4, 5…) (n . 2) 60 + 35 (n = 2, 3, 4, 5…) (n . 2) 50 + 35 (n = 2, 3, 4, 5…) (n . 2) 35 + 35 (n = 2, 3, 4, 5…) (n . 2) 25 + 35 (n = 2, 3, 4, 5…) (n . 2) 35 + 35 (n = 2, 3, 4, 5…) (n . 2) 60 + 45 (n = 2, 3, 4, 5…) (n . 2) 70 + 45 (n = 2, 3, 4, 5…) (n . 2) 80 + 50 (n = 2, 3, 4, 5…) (n . 2) 70 + 50 (n = 2, 3, 4, 5…) (n . 2) 75 + 50 (n = 2, 3, 4, 5…) (n . 2) 110 + 100 (n = 2, 3, 4, 5…) (n . 2) 20 + 35 (n = 2, 4, 6…) (n . 2) 2 25 + 35 (n = 2, 4, 6…) (n . 2) 2 15 + 35 (n = 2, 4, 6…) (n . 2) 2 20 + 35 (n = 2, 4, 6…) (n . 2) 2 15 + 35 (n = 2, 4, 6…) (n . 2) 2 20 + 35 (n = 2, 4, 6…) (n . 2) 2 20 + 45 (n = 2, 4, 6…) (n . 2) 2 30 + 50 (n = 2, 4, 6…) (n . 2) 2 25 + 50 (n = 2, 4, 6…) (n . 2) 2 30 + 50 (n = 2, 4, 6…) (n . 2) 2 35 + 30 (n = 2, 4, 6…) (n . 2) 2 25 + 45 (n = 2, 4, 6…) (n . 2) 2 D-M9ョ D-M9ョW D-M9ョA D-A9ョ D-M9ョWV D-M9ョAV D-C7ョ D-C80 D-H7ョ D-H7ョW D-H7BA D-H7NF D-C73C D-C80C D-H7C D-B5ョ D-B64 D-G5ョ D-K59ョ D-B59W D-A3ョA D-G39A D-K39A D-A44A Minimum Stroke for Auto Switch Mounting Auto Switch Mounting Series CM3 n: Number of auto switches (mm) Auto switch model With 1 pc. With 2 pcs. Different surfaces With n pcs. Number of auto switches Same surface Different surfaces Same surface With 2 auto switches Different surfaces Same surface Note 1) Auto switch mounting Auto switch model Note 2) Minimum stroke for auto switch mounting in styles other than those mentioned in Note 1 The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. Correct auto switch mounting position is 3.5 mm from the back face of the switch holder. Less than 20 stroke Note 2) Less than 25 stroke Note 2) Less than 55 stroke Note 2) Less than 60 stroke Note 2) . Less than 50 stroke Note 2) 281 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data