【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   3 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Series CM3 Applications expanded by making it possible to select either male or female thread within the standard model. Female rod end available as standard Male thread Female thread Selectable 2-color indication solid state auto switch mountable Possible to confirm whether the position is appropriate at a glance. Increases effectiveness of adjustment time. A green light lights up at the optimum operating range. Operating range OFF ON Red Green Red Optimum operating range 86° 90° 26° Single clevis Max. rotating angle 202° Pivoting bracket Rod trunnion Series Variations Series Bore size (mm) Action Double acting Rod Single rod D-M9ュ(W), D-A90 Built-in magnet for auto switch Rubber bumper Auto switch 20, 25, 32, 40 25 to 300 Basic, Foot, Flange, Clevis, Trunnion, etc. CM3 Standard stroke Mounting (mm) Shorter total length than CM2 series Pivoting single clevis and trunnion bracket are mountable. Rotation: Max. 202° (CM3C40) Small auto switches are mountable. Bore size (mm) Shortened by 20 25 32 40 17 mm 17 mm 13 mm 29 mm . Compared with the basic type with male thread Total length Tube is resistant against external shock. Prevents deformation and damage by external shock. 266