【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   6 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Accessories Mounting Basic Foot Rod flange Head flange Integral clevis Single clevis Double clevis Note 3) Rod trunnion Head trunnion Boss-cut/Basic Boss-cut/Rod flange Boss-cut/Rod trunnion (1 pc.) (2) (1) (1) . Note 1) . Note 1) . Note 1) (1) Note 2) (1) Note 2) (1) (1) (1) Standard Option Mounting nut 択択択択択択択択択択択 Rod end nut (male thread) . . . . . . Note 5) . . . . . Clevis pin 択択択択択択択択択択択 Single knuckle joint 択択択択択択択択択択択 Double knuckle joint Note 3) . . . . . . . . . . . Pivoting clevis bracket Note 4) Segment Description Material Surface treatment Mounting brackets Accessories Foot Flange Single clevis Double clevis Trunnion Rod end nut (male thread) Mounting nut Trunnion nut Pivoting clevis bracket Pivoting clevis bracket pin Single knuckle joint Double knuckle joint Double clevis pin Double knuckle joint pin Iron Iron Iron Iron Iron Iron Iron Iron Iron Iron Iron Iron Iron Iron Nickel plated Nickel plated Nickel plated Nickel plated Electroless nickel plated Zinc chromated Nickel plated Nickel plated Nickel plated (None) Electroless nickel plated (None) (None) Bore size (mm) (kg) Basic weight Additional weight for bracket Basic Long male rod end (G) Female rod end (F) Boss-cut/Basic Boss-cut/Long male rod end Boss-cut/Female rod end Integral clevis Integral clevis/Long male rod end Integral clevis/Female rod end Foot Flange Single clevis Double clevis Trunnion Pivoting bracket Single knuckle joint Double knuckle joint (with pin) Additional weight per 50 mm of stroke Additional weight for switch magnet 20 0.12 0.13 0.11 0.11 0.12 0.10 0.12 0.13 0.11 0.15 0.06 0.04 0.05 0.04 0.08 0.05 0.05 0.04 0.01 0.18 0.20 0.17 0.17 0.18 0.15 0.18 0.19 0.16 0.16 0.09 0.04 0.06 0.07 0.09 0.09 0.09 0.06 0.01 0.25 0.27 0.23 0.23 0.25 0.22 0.26 0.28 0.25 0.16 0.09 0.04 0.06 0.07 0.17 0.09 0.09 0.08 0.01 0.45 0.48 0.41 0.42 0.45 0.38 0.46 0.48 0.41 0.27 0.12 0.09 0.13 0.10 0.25 0.10 0.13 0.11 0.01 25 32 40 Note 1) Mounting nuts are not attached to the integral clevis, single clevis and double clevis types. Note 2) Trunnion nuts are attached to the rod trunnion and head trunnion types. Note 3) A pin and retaining rings (split pins for o40) are included with the double clevis and double knuckle joint. Note 4) A pivoting clevis bracket pin and retaining rings are included with the pivoting clevis bracket. Note 5) Retaining rings (split pins for o40) are included with the clevis pin. Electroless nickel plated Metallic bronze color painted for o40 Mounting and Accessories Mounting Brackets, Accessories/Material, Surface Treatment Weights 1. Do not rotate the cover. If a cover is rotated when installing a cylinder or screwing a fitting into the port, it is likely to damage the junction part with cover. Warning 1. Do not touch the cylinder during operation at a high speed and a high frequency. Use caution when handling a cylinder, which is running at a high speed and a high frequency, because the surface of a cylinder tube could get so hot enough as to cause you get burned. 2. Do not use the air cylinder as an air-hydro cylinder. If it uses turbine oil in place of fluids for cylinder, it will result in oil leakage and damage the product. Caution Calculation: (Example) CDM3F20-100G (Flange type, o20, 100 mm stroke) . Basic weight ・・・・・・・・・・・・・・・・・・・・・・・・・ 0.13 (Basic type G, o20) . Additional weight for bracket ・・・・ 0.06 (Flange) . Additional weight for stroke ・・・・・・ 0.04/50 mm . Air cylinder stroke ・・・・・・・・・・・・・・・・ 100 mm . Additional weight for switch magnet ・・・・ 0.01 0.13 + 0.06 + 0.04 x (100/50) + 0.01 = 0.28 kg Series CM3 Air Cylinder Short Type Standard: Double Acting, Single Rod 269 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data