【DO!BOOK・ページリンク】
2-p0265-0282-cm3_en   8 / 19

BOOKをみる

10秒後にBOOKのページに移動します


Corner of the cover 2 x P 2 x NN Width across flats B2 Width across flats B1 MM Width across flats KA NA oI NA R0.5 S + Stroke ZZ + Stroke H AL F oD 1.5 1.5 F 2 x oEh8 G G H2 H1 A ZZ + Stroke Female thread MM Thread depth A1 H ZZ + Stroke 2 x oLC 2 x P 2 x NN Width across flats B1 (Effective thread length 2 x FL) 4 x oLD Width across flats KA Width across flats B2 Width across flats ュNA MM LZ LX B LH S + Stroke F G G H2 H1 Y X X Y LS + Stroke oD F oI AL A H LT Z ZZ + Stroke AL A ZZ + Stroke H Foot (L): CュM3L Bore size Stroke Boss-cut Foot (L) Bore size (mm) 20 25 32 40 A AL B 40 47 47 54 B1 13 17 17 22 B2 26 32 32 41 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G H H1 5 6 6 8 H2 8 8 8 10 I KA LC 4 4 4 4 LD 6.8 6.8 6.8 7 LH 25 28 28 30 LS 95 96 102 113 Bore size 20 25 32 40 LX 40 40 40 55 LZ MM NA 24 30 34.5 42.5 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 S 55 56 62 67 X 20 20 20 23 Y 8 8 8 10 Z ZZ 114 118 124 142 Basic (B) Bore size (mm) 0 .0.033 0 .0.033 0 .0.033 0 .0.039 20 25 32 40 A 14.5 17.5 17.5 23.5 AL 12 15 15 20.5 B1 13 17 17 22 B2 26 32 32 41 D 8 10 12 14 F 13 13 13 16 FL 10.5 10.5 10.5 13.5 G 6 6 8 8 H H1 5 6 6 8 H2 8 8 8 10 E I KA 20 26 26 32 MM M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 Bore size 20 25 32 40 NN M20 x 1.5 M26 x 1.5 M26 x 1.5 M32 x 2 P S ZZ Boss-cut Bore size 20 25 32 40 ZZ 27.9 33.4 37.4 46.4 31 34 34 42 M5 x 0.8 M5 x 0.8 Rc1/8 Rc1/8 55 56 62 67 99 103 109 125 86 90 96 109 Female Rod End H MM M4 x 0.7 M5 x 0.8 M6 x 1 M8 x 1.25 20 20 20 21 ZZ 88 89 95 104 Bore size (mm) (mm) 20 25 32 40 A1 8 8 12 13 14.5 17.5 17.5 23.5 12 15 15 20.5 6 6 8 8 31 34 34 42 27.9 33.4 37.4 46.4 Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 LT 3.2 3.2 3.2 3.2 M8 x 1.25 M10 x 1.25 M10 x 1.25 M14 x 1.5 55 55 55 75 11 14 14 19 NA 24 30 34.5 42.5 Long Male Rod End AL H 41 45 45 50 15.5 19.5 19.5 21 ZZ 109 114 120 133 Bore size (mm) 20 25 32 40 A 18 22 22 24 .1 Use a thin wrench when tightening the piston rod. .2 The dimension from the rod cover to the male rod end of the long male rod end type is the same as the CM2 series. .3 When female thread is used, use a washer, etc. to prevent the contact part at the rod end from being deformed depending on the material of the work piece. . Use a thin wrench when tightening the piston rod. . Refer to the dimensions of the basic type for the female rod end type and the long male rod end type. Female rod end Long male rod end .2 2 x FL Effective thread length Basic (B): CュM3B Bore size Stroke Width across flats 6 length 3.5 Width across flats 8 length 3.5 Width across flats 10 length 3.5 Width across flats 12 length 3.5 Series CM3 Air Cylinder Short Type Standard: Double Acting, Single Rod Dimensions 271 CJ1 CJP CJ2 -Z CJ2 CM2 -Z CM2 CM3 CG1 -Z CG1 CG3 MB -Z MB MB1 CA2 -Z CA2 CS1 CS2 D-ョ -Xョ Technical data